Video Center
4 total entries.
We asked Sylvain the following questions: - Could you please tell me about the STM32MP1 ? - STM32MP1: ideal for what kind of application? - Why is the STM32MP1 so special? - What ecosystem does the STM32MP1 come with? - Is the STM32MP1 available? - Could we see a quick demo? - Where to get more info? read more
Introducing our STM32MP1 microprocessor series with dual Arm® Cortex®-A7 and Cortex®-M4 read more
Introducing our STM32MP1 microprocessor series with dual Arm® Cortex®-A7 and Cortex®-M4 Cores read more
Featured Products
iNEMO IMU with machine learning core, finite state machine and advanced digital functions
The LSM6DSRX can run up to 8 decision trees simultaneously and independently, implementing algorithms which lead to very accurate motion analysis carried out in the sensor itself.
This 6-axis iNEMO™ smart sensor with a Machine Learning Core provides system flexibility, allowing some algorithms run in the application processor to be moved to the MEMS sensor, thus reducing power consumption
Adds robustness, flexibility and reliability in harsh environments
Featured Applications
STM32 PMSM FOC Software Development Kit - MC library (UM1052)
Based on X-NUCLEO-IHM07M1 and NUCLEO-F302R8 boards.
The board features STM32F103 MCU and STGIPS20C60 IGBT module.
The board features STGIPS20C60, a 600V 17A intelligent power module.
The board features L6390 high and low-side gate drivers and STGP10H60DF IGBTs.
Upcoming Seminars