SPC5 Automotive MCU Third Parties

 

  • “The ST Partner Program is now in place and many Third Parties listed on the page below are now part of it. Please refer to the new Partner Program Pages at www.st.com/partners for full information on products and services offered to speed up your development process”

 

A number of 3rd party development and debugging tools exist to support the SPC 5x family of automotive MCUs:

Ash Ware

ASH WARE supplies eTPU and TPU development tools and training services. The ETEC Compiler tool suite includes a compiler, assembler, linker, debugger and simulator all integrated in a graphical IDE, providing features for static analysis, code coverage and system performance improvement.

Byte Craft

Byte Craft Limited specializes in embedded system software development tools for single-chip microcontrollers. eTPU_C is a high-performance Code Development System for the eTPU allowing programming completely in the C language together with initializing and control the eTPU.

Green Hills Software

Green Hills Software's MULTI integrated development environment includes the powerful and proven tools for developing embedded software with maximum reliability, maximum performance, and minimum code size is safety and performance related applications.

ETAS

The ETK hardware and INCA software products form an integral part of the development process, assisting engineers in everything from developing application software for electronic control units (ECUs) to the integration of automotive electronic systems in the vehicle.
RTA Solutions provides platform software for development of ECUs based on Autosar for the SPC56, the SPC57 and the SPC58 families of automotive microcontroller.

HighTec

HighTec range of products includes GNU-based compilers and real-time operating systems for automotive and industrial fields. The compiler and the debugger of the Power Architecture™ Development Platform support all devices of the SPC56 family of automotive microcontrollers.

iSystem

iSYSTEM specializes in embedded development and test tools. Their ic5000 series debugger and analyzer solutions cover a wide range of ST architectures and their derivatives. The Windows and/or Eclipse based development environment (winIDEA) is easy to learn and use.

Raisonance

Raisonance tools from IoTize include the Raisonance integrated development environment (Ride7), flasher (RFlasher) and RLink debugger/programmer for start-to-finish control of application design including code editing, compilation, optimization and debugging of automotive microcontroller projects.

Lauterbach

The TRACE32 is a truly integrated, universal development system supporting a wide range of instruments required for microprocessor systems development including In-Circuit emulator, logic state and timing analyzer, simulator, device programmer, pattern/stimuli Generator and other features.

P&E Microcomputer Systems

The ICDPPCNEXUS and Cyclone are well-known tool for programming and debugging code on PowerPC processors. The debugger supports BookE cores, VLE cores, and multiple cores and uses the processor's JTAG/Nexus debug mode, via a hardware interface, to give the user access to all on-chip resources.

PLS Development Tools

PLS offers with Universal Debug Engine (UDE) and the complementary Universal Access Device (UADxx). Top solutions for system development & debugging of embedded 16/32 Bit MCUs and include IDE, emulator, debugger and FLASH programming tools.

Wind River

Wind River Diab Compiler is an industry-leading, highly optimizing cross compiler that maximizes performance and minimizes memory footprints in deeply embedded software applications.

ArcCore

ArcCore is a leading provider of state-of-art products and services for the embedded systems market. Based on a solid expert knowledge in real-time platforms, ArcCore develops and markets products for the software industry enabling the customers to develop innovative solutions in a faster and more cost-efficient way. Autosar based solution are available at ArcCore for SPC56 family of automotive microcontroller.

Elektrobit

Elektrobit (EB) is an award-winning and visionary global supplier of embedded solutions, cloud computing and services for the automotive industry. Elektrobit provides TRESOS Studio configuration tool and the Autocore solution for the SPC56, the SPC57 and the SPC58 families of automotive microcontroller to support the development of Autosar based product. 

Vector

Vector provides OEMs and suppliers of automotive and related industries a professional and open development platform of tools, software components and services for creating embedded systems. Vector provides the DaVinci solution for the SPC56, the SPC57 and the SPC58 families of automotive microcontroller to support the development of Autosar based product. 

Escrypt

Escrypt Embedded Security is the leading system provider for embedded security world-wide.Escrypt provides the full security stack for the SPC58 family of automotive microcontroller embedding the HSM - Hardware Security Module.

Upcoming Seminars

ST Online Embedded Tour 19 Feb - 31 Jan, 2021
Motor Control hands-on workshop series 26 Feb - 19 Nov, 2020
Sensor development MOOC with hands-on exercises 15 Jun - 02 Oct, 2020