ハイライト情報

ソフトウェア
開発を加速させるSTM32Cubeツール·セット
続きを読む STM32CubeProgrammerとSTM32CubeMonitorにより、プログラミングやデバッグ、コード効率化を実現します。
ST 最新情報

May 20, 2022
ECMF2-40A100N6 and ECMF4-40A100N10: HDMI 2.1 Next to Wi-Fi 6 And No Damaging Antenna Desense
続きを読む ECMF2-40A100N6 and ECMF4-40A100N10 are ST’s first common-mode filters with ESD protection supporting a 10.7 GHz bandwidth for high-speed serial buses like HDMI 2.1, USB …

May 17, 2022
STLINK-V3: 3 Modules, 1 Adapter Board, and 5 Reasons to Fall in Love with Them
続きを読む The STLINK-V3 is one of the best ways to debug and program an STM32 microcontroller. It transfers data faster than the previous generation and with a lot more flexibility, thanks in part to its STDC-14 connector and its support of a virtual COM port. Besides the STLINK-V3SET, ST offers the <a title="STLINK-V3MINIE - STLINK-V3 compact in-circuit debugger …
May 23, 2022
STMicroelectronics Announces Status of Common Share Repurchase Program
続きを読む Disclosure of Transactions in Own Shares – Period from May 16, 2022 to May 20, 2022

May 10, 2022
STM32 Embedded Displays: 1st HD Screen With STM32H7 So Projects of All Sizes Can Display Beautiful GUIs
続きを読む To improve the accessibility of our content, please find the audio version of this blog post.

May 18, 2022
STMicroelectronics Appoints SP Group to Establish Singapore’s Largest Industrial District Cooling System for its Local Manufacturing Site
続きを読む - Industrial District Cooling System, to be designed and installed by SP Group, is Singapore’s largest with a cooling capacity of up to 36,000 refrigerant tons (RT)
- Benefits include 20% savings in cooling-related electricity consumption and reduced carbon emissions by up to 120,000 tons annually
- Estimated project value of 370 million USD over 20 years

May 03, 2022
embeNET and STM32WL: 6TiSCH Based Mesh Network Overcomes Big Challenges Plaguing the Internet of Things
続きを読む To improve the accessibility of our content, please find the audio version of this blog post.