STM32 Motor Control hands-on workshops series

Experience the new STM32 Motor Control SDK v5.x 
and the new series of STSPIN Motor Driver


Receive a set of complementary tools, including a BLDC motor, and learn how the new Motor Control Software Development Kit (SDK) v5.x makes Motor Control design faster and easier

This one-day workshop of practical hands-on training classes will use the STM32 Motor Control SDK v5.x to characterize, control and tune a 3-phase BLDC motor connected to a control board with STM32F303 MCU and a power stage with an STSPIN830 motor driver.

 


During the session, you will learn how to:

  • Characterize a 3-phase BLDC motor with the Motor Profiler
  • Get started with motor control development using the new SDK v5.x
  • Integrate your motor control design into the rest of your project using STM32CubeMX and the TrueSTUDIO® for STM32 IDE
  • Control and tune your motor using the Motor Control Workbench Monitor

Application engineers will be available on-site to answer your questions.

There is no charge to participate in this event, but you must register through my.st.com.

 

If you have a myST accountRegister Now

 

If you do not have a myST accountCreate An Account

 

 


Workshop prerequisites:

  • Basic knowledge of BLDC/PMSM motors can be gained with this MOOC*,
  • Basic knowledge of field-oriented control (FOC) can be gained with this MOOC*,
  • Laptop with dedicated firmware installed (details will be sent in the workshop confirmation email)

* MOOCs are directly available for those who already have a ST-Udemy account. To request a ST-Udemy account, please write to mooc.registration@st.com.


Workshop Agenda:

08:30 - 09:00
  • Registration and system check for pre-installed tools
  • 09:00 - 12:30
  • Lab 1 – Hardware: getting started
  • Overview of ST’s Motor Control products and development ecosystem
  • ST Motor Profiler and One-touch tuning for a fast startup of unknown motors
  • Lab 2 - Automating the characterization of 3-phase BLDC motors using the Motor Profiler
  • Motor Control Workbench PC software that reduces design efforts
  • Lab 3 - Motor Control Workbench flow with STM32CubeMX and TrueSTUDIO® for STM32 IDE
  • 12:30 - 13:30
  • Lunch
  • 13:30 - 17:00
  • ST Motor Control FOC library
  • Lab 4 - Using Motor Control library APIs
  • Lab 5 - Integration of additional IPs to your Motor Control project using STM32CubeMX
  • Lab 6 - How to Control and Tune your motor using the Motor Control Workbench and its Monitor
  • ST Power Stage solutions overview
  • Final Q&A
  •  

    Workshop locations and dates

    Location Date Status
    Grenoble 12 June 2018 Closed
    Eindhoven 14 June 2018 Closed
    Prague 26 June 2018 Closed
    Paris 26 June 2018 Closed
    Warwick 03 July 2018 Closed
    Stuttgart 12 July 2018 Closed
    Copenhagen 06 September 2018 Closed
    Berlin 06 September 2018 Closed
    Ljubljana 04 September 2018 Closed
    Helsinki 11 September 2018 Closed
    Stockholm 12 September 2018 Closed
    Istanbul 11 September 2018 Closed
    Ankara 12 September 2018 Closed
    Hamburg 13 September 2018 Closed
    Milan 19 September 2018 Closed
    Milan 20 September 2018 Closed
    Zurich 26 September 2018 Closed
    Dortmund 25 September 2018 Closed
    Toulouse 26 September 2018 Closed
    Rennes 03 October 2018 Closed
    Tel Aviv 17 October 2018 Closed
    Graz 16 October 2018 Closed
    Munich 24 October 2018 Closed

     

    Open
    Open

    今後のイベント

    STM32 Summit 2021 08 Mar - 29 Apr, 2021
    PCIM 2021 16 Apr - 07 May, 2021
    SENSOR+TEST 2021 16 Apr - 06 May, 2021