APEC 2015
![]() |
Charlotte Convention Center, Charlotte, NC March 15-19, 2015 Visit ST, booth: 805 |
ST is proud to showcase the industry’s broadest and most advanced product technology in power electronics. From discretes to advanced digital power control, ST has the right product for your generation off-line power, DC/DC converters, VRM, LED lighting, Motor Control and other applications. Stop by our booth to meet with ST product experts and discuss how we can partner with you on your next innovative design. |
Featured Applications
Wireless Battery Charger | Featured Products Power MOSFET
1200V SiC Rectifiers |
Event and booth details
Show Floor and Booth Hours Monday, March 16 5 – 8 p.m. Tuesday, March 17 12 – 5 p.m. Wednesday, March 18 10 a.m. – 2 p.m. |
Title | Session | Speaker |
Design and Performance Evaluation of a Digitally Controlled 1 kW Three-phase Interleaved ZVS Converter for Plug-in EV and HEV Battery Charger | Dialogue Session D19 | Matteo Sucameli |
High-Power-Factor Quasi-Resonant Flyback Converters Draw Sinusoidal Input Current | Single Phase AC-DC Converters Lecture session T09 | Claudio Adragna |
Predictive adaptive method for synchronous rectification | Dialogue Session D02 | Alberto Iorio |
Trench Gate Field Stop IGBTs extend the operative range to 100kHz in hard-switching applications | Industry Session on IGBTs | TBD |
Digital Multiphase Constant On-time Regulator Supporting Energy Proportional Computing | TBD | Osvaldo Enrico Zambetti |