Application design with BlueNRG-LP
![]() | Join us for 1-hour webinar to learn how to design your industrial monitoring, asset tracking or consumer application with BlueNRG-LPTuesday, March 20th 2021 | 3:00 pm CEST |
The leading performance of the BlueNRG-LP Bluetooth® LE System-on-Chip 5.2 in terms of ultra-low power consumption, long transmission range and excellent RF sensitivity render the device highly viable for industrial, tracking and consumer applications.
During this one hour webinar, you will learn about the comprehensive development kit resources, examples and reference materials at your disposal for building applications and proofs of concept quickly and efficiently.
Agenda
- BlueNRG-LP keys assets and positionning
- Key assets & available SW ressources of BlueNRG-LP to address Asset Tracking application
- Key assets & available SW ressources of BlueNRG-LP to address Industrial application
- Key assets & available SW ressources of BlueNRG-LP to address Consumer application
After the webinar, there will be a 15-minute Q&A session where our experts will be available to answer any questions.
Registration information
To participate in this free online event, simply register on my.st.com.
Speakers
![]() | Daniel Derrien With more than 20 years working on wireless communication systems, Daniel Derrien is the Director of connectivity application lab in France. This lab is in charge to promote and support STMicroelectronics solutions including BLE, Sub-1GHz, PLC, USB-C. Daniel is also actively contributing to the promotion of new solution such as BlueNRG-LP. |
![]() | Dominique Follézour With more than 15 years on wireless communication systems including 2G/3G cellular, Bluetooth and Wi-Fi, Dominique Follezour is a valued member of ST´s wireless application team. His main focus is to support customers developing software applications based on the Bluetooth Low Energy technology. |
![]() | Laurent Louazon With more than 20 years on wireless communication systems including 2G/3G/4G cellular, Bluetooth and Wi-Fi, Laurent Louazon is a valued member of ST´s wireless application team. His main focus is to support customers developing hardware applications based on the Bluetooth Low Energy technology. |
Product details
BlueNRG-LP features ST’s third-generation Bluetooth Low Energy protocol stack certified Core 5.2 specifically designed to match its ultra-low-power architecture. ST BlueNRG stack is a free-of-charge and compiler-independent, linkable library supporting multiple integrated development environments and is optimized for small footprint, modularity, low-latency, interoperability, and lifetime over-the-air upgradability. It supports features such as extended advertising and scanning, high-duty-cycle non-connectable advertising, extended packet length, 2Mbit/s and Codec PHY. The BlueNRG-LP also supports L2CAP Connection-Oriented Channel (CoC) for large bidirectional data transfer, as well as multi-role simultaneous connectivity and Channel Selection Algorithm #2 (CSA #2) for robust connections in noisy home, building, and industrial network environments.