Automate Forward 2021
Website: Click here
Location: Virtual
Register for free to attend today.
Automation is the key to not just getting through these difficult times, but to growing during them. With more than 80 speakers reviewing robotics, machine vision, motion control, artificial intelligence, and smart automation technologies, Automate Forward is the event to participate in to learn how to reach and exceed your goals.
STMicroelectronics will be present to highlight the ST60 RF Transceiver. The ST60 for the 60 GHz band provides a very power-efficient wireless link with a high data rate, eliminating the need for physical cables and connectors for short range (a few centimeters), point-to-point communications. ST60 offers best-in-class wireless performance with transfer speeds up to 6.25 Gbps along with very low power consumption.
Ideally suited for a wide range of applications in personal electronics, industrial applications, computers and peripherals, join us at Automate to learn more!
Register for free to attend today.
今後のイベント
関連リンク