Developing with Sensors Made Simple hands-on workshop series
|
Looking to add motion and environmental sensing to your next product?
Join us for a free one-day workshop and receive a complementary X-Nucleo IKS01A3 Sensor Board and STM32L4 Nucleo Board.
This hands-on workshop will show you how to use ST’s motion MEMS and environmental sensor board together with an STM32L4 Nucleo board, X-CUBE-MEMS1 software pack, eDesignSuite and AlgoBuilder to get started on your new sensors project quickly and easily.
The X-Nucleo IKS01A3 Sensor Board features ST's newest and most advanced sensors, including the:
LSM6DSO
iNEMO Ultra-Low Power 6DoF inertial measurement unit (IMU), with advanced Digital Function, Finite State Machine
LIS2MDL
Ultra-low power high performance 3-axis magnetometer with digital output, 50 gauss magnetic field dynamic range
LIS2DW12
Ultra-low power 3-axis Accelerometer with configurable single/double-tap recognition, free-fall, wakeup and orientation detections
LPS22HH
Pressure Sensor for lower power and improved accuracy
STTS751
Digital Temperature sensor for on-board temperature calibration in the final application
The one-day workshop is free of charge and ST will provide the development kit and all required software.
You will learn:
- The key features of the LSM6DSO, LIS2DW12, LPS22HH and STTS751 sensors
- How to start a new Sensor project using the STM32CubeIDE, STM32CubeMX and X-CUBE-MEMS1 software pack
- How the STM32CubeMX and X-CUBE-MEMS1 software pack can be used to set up the sensors, log sensor data, optimize sensor configurations and leverage embedded smart sensor functions
- How ST32Cube Ecosystem can simplify your next sensor design
- How AlgoBuilder allows you to customize MEMS Sensors software building blocks such as algorithm libraries with user’s own logic
- How eDesignSuite helps you simulate and design power management for your sensor solution
Workshop Dates and Locations (subject to change)
City | Date | Location | Status |
Santa Clara, CA* | Sep 12, 2019 | 3-hour session at ST Developers Conference 2019 - Santa Clara Learn more | Closed |
San Diego, CA | Sep 17, 2019 | San Diego Marriott Del Mar 11966 El Camino Real San Diego CA 92130 858-523-1700 | Closed |
Boston, MA | Sep 17, 2019 | Westford Regency 219 Littleton Rd Westford, MA 01886 978-692-8200 | Closed |
Philadelphia, PA | Sep 19, 2019 | The Desmond Hotel Malvern 1 Liberty Blvd Malvern, PA 19355 800-575-1776 | Closed |
Vancouver, BC* | Sep 24, 2019 | 3-hour session at ST Technology Tour 2019 - Vancouver Learn more | Closed |
*Shorter version of the workshop held at other ST events. Click "Learn more" for details on how to register for these events.
Registration information
There is no charge to participate in this event, but it is necessary to register through my.st.com.
Workshop Schedule & Agenda1
8:00 – 9:00 |
|
9:00 – 12:30 |
|
12:30 – 1:30 |
|
1:30 – 3:30 |
|
1The above agenda applies only to full-day workshop sessions. For details on the shorter workshop sessions held at the ST Developers Conference and Technology Tour - Vancouver events, click here.
NOTE: This is a working session. Participants will need their own laptop running Windows 7 or later, or a MacBook running Windows (Parallels, VM Fusion, etc.). Participants should have a basic understanding of the “C” programming language or equivalent. Administrator rights are needed for software and driver installation. You must stay for the training session to receive the free kit.