ECCE 2023

Registration and Information
IEEE Energy Conversion Congress & Expo
Nashville, Tennessee
October 30 – 31

Join the ST experts in power electronics for the automotive and industrial markets at the in-person ECCE.
Our team will be available to discuss and demonstrate ST’s cutting edge technologies.

 

 

Time Title Speacker/Contributors Session Type
Tuesday, October 31st
10:30 A.M. - 12:10 P.M. Investigation of the limit conditions of SiC MOSFET body diode reverse recovery Mario Pulvirenti Poster Session 2
10:30 A.M. - 12:10 P.M. Active Short-Circuit Analysis of SiC Power Devices in Electric Traction Systems using a new Low-Cost Test Bench Danilo Tornello, University of Catania,
Antonia Lanzafame, STMicroelectronics co-author
Poster Session 2
Thursday, November 2nd  
2:00 P.M. - 3:40 P.M. A novel method to emulate the peak current-mode control in ripple-based switching regulators Fabio Cacciotto Poster Session 4
2:00 P.M. - 3:40 P.M. Die Level Thermal Analysis in SiC Power Module for Traction Inverter Michele Aparo Poster Session 4