Embedded Systems Conference Silicon Valley

Embedded Systems Conference Silicon Valley

Website:  Click here
Embedded Systems Conference Silicon Valley
San Jose Convention Center
San Jose, California
December 6-8, 2016

Whether you were able to join our technical presentations at ESC Silicon Valley 2016 or not, we cordially invite you to review the materials presented.

Lifecycle Management and Security.  In this session we explored how security solutions are developed, implemented and sustained, in production and thereafter. We'll cover threats, implementation-techniques, over-the-air updates, secure provisioning, tamper detection and access control.  Download the presentation here.

Mechanisms for Trusted Code Execution.  A quintessential requirement for any connected device is its trustworthiness. Code integrity is an essential piece of the puzzle and we'll focus on some techniques for protecting code and establishing a secure platform to run applications.  Download the presentation here.

Demonstrations presented our ESC 2016 booth included:
STM32H7 Series of High-performance MCUs with ARM® Cortex®-M7 Core - Taking advantage of an L1 cache, STM32H7 devices deliver the maximum theoretical performance of the Cortex-M7 core, regardless if code is executed from embedded Flash or external memory: 2010 CoreMark /856 DMIPS at 400 MHz fCPU.

STM32L0 and LoRa - The STM32 Nucleo pack for LoRaTMtechnology (P-NUCLEO-LRWAN1) is a development tool to learn and develop solutions based on LoRa®.

IoT Security - ST offers a full ecosystem with ready-to-use turnkey solutions to ensure device identity, systems and network integrity, for customers cautious about their brand, or wishing to rely on a safe and secure IoT

STM32 Ecosystem - With STM32Cube, STMicroelectronics provides a comprehensive software tool, significantly reducing development efforts, time and cost.

今後のイベント

SENSOR+TEST 2021 16 Apr - 06 May, 2021
PCIM 2021 16 Apr - 07 May, 2021