Easy, fast and affordable low-power RF design with BlueNRG and S2-LP workshop 2019
![]() | Join us for 1-day workshop on Bluetooth Low Energy design based on our BlueNRG-2 (2.4 GHz) network system-on-chip and S2-LP ultra-low-power sub-1GHz transceiverParis│October 15th 2019 |
Learn how you can enhance the performance your low-power RF design using ST’s cost-effective wireless connectivity solutions and dedicated development ecosystem.
Who should attend this workshop?
- Engineers interested in understanding the capabilities of our BlueNRG-2 network system-on-chip and/or S2-LP ultra-low-power sub-1GHz transceiver
- Developers looking for a way to have the best low-power RF implementation
- Developers seeking to create innovative and efficient connected applications
Achieve outstanding RF design with BlueNRG-2 and S2-LP
During this one-day hands-on training workshop, we will present ST´s innovative BlueNRG-2 and S2-LP RF products and demonstrate how to use ST´s rich set of dedicated development tools to achieve an optimal RF design while also reducing development time, effort and cost.
You will learn:
- About the features and capabilities of our BlueNRG-2 and S2-LP wireless connectivity solutions
- Which ST device is best suited for your RF design
- How to select the right tool from our RF development ecosystem to help with your project
The workshop is based on the BlueNRG-2 evaluation platform (STEVAL-BCN002V1B) and / or S2-LP expansion board for STM32 Nucleo (X-NUCLEO-S2868A1). All attendees will receive a complimentary evaluation tool that they can take home!
Registration information
Registration for this event is closed.
Agenda
08:30 - 09:00 | Introduction with session overview and RF roadmap update |
BlueNRG-2 workshop with hands-on exercises | |
09:00 - 10:00 | Overview of BlueNRG-2 network system-on-chip and associated development ecosystem including native Bluetooth Low Energy (BLE) libraries, radio drivers and BLE mesh networking |
10:15 - 10:45 | Demystification of BLE communication protocols and specifications |
10:45 - 11:45 | Hands-on training using the BlueNRG-2 evaluation platform and associated software |
11:45 - 12:30 | Lunch break |
S2-LP workshop with hands-on exercises | |
12:30 - 13:30 | Overview of the features and capabilities of the S2-LP ultra-low-power sub-1GHz transceiver and its associated development ecosystem |
13:30 - 14:00 | Advantages of using the S2-LP’s low-power mode |
14:00 - 15:30 | Hands-on training using the S2-LP ultra-low-power sub-1GHz transceiver and associated software |
15:30 - 16:00 | Coffee break |
16:00 - 17:30 | Sigfox introduction and S2-LP kit registration |
17:30 - 18:00 | Conclusion and wrap-up |
Speakers
![]() | Dominique FOLLEZOUR A valued member of ST's wireless application team, Dominique Follezour has worked for more than 15 years on wireless communication systems including 2G/3G cellular, Bluetooth and Wi-Fi. Today, Dominique's work mainly focuses on Bluetooth Low Energy software (BLE stack, Mesh networks, and profiles). |
![]() | Philippe SIMONNET A key player in ST's wireless application team, Philippe Simonnet has worked for more than 20 years on wireless communication systems (2G/3G cellular, sub-1GHz transceivers, and LPWANs). Today, Philippe's work focuses on Sub-1GHz transceiver drivers to ensure compliance with proprietary and standard protocols and to optimize power consumption performance. |
Locations and dates
Location | Date | Status |
Paris, France | Tuesday, 15th October 2019 | Closed |
Grenoble, France | Thursday, 17th October 2019 | Closed |
Product details
BlueNRG-2, Bluetooth® low energy wireless system-on-chip
A very-low-power Bluetooth low energy (BLE) single-mode system-on-chip, compliant with Bluetooth specifications, the BlueNRG-2 extends the features of our award-winning BlueNRG network processor, enabling the embedded Cortex®-M0 core to run user application code.
The BlueNRG-2 offers the same excellent RF performance of the BlueNRG radio, and the integrated high-efficiency DC-DC converter keeps the same ultra-low power characteristics, but the BlueNRG-2 improves the BlueNRG sleep mode current consumption allowing a further increase in an application's battery lifetime.
S2-LP, ultra-low-power, high-performance, sub-1GHz transceiver
A high-performance ultra-low power RF transceiver intended for RF wireless applications in the sub-1 GHz band, the S2-LP is designed to operate in both the license-free ISM and SRD frequency bands at 433, 512, 868 and 920 MHz, but can also be programmed to operate at other additional frequencies in the 413-479 MHz, 452-527 MHz, 826-958 MH, 904-1055 MHz bands.
The S2-LP can be used in systems with channel spacing down to 1 kHz enabling the narrow band operations.
With an RF link budget higher than 140 dB for long communication ranges, the S2-LP also meets the regulatory requirements applicable in territories worldwide, including Europe, Japan, China and the USA.