STM32 Motor Control hands-on workshops series
Experience the new STM32 Motor Control SDK v5.x |
This one-day workshop of practical hands-on training classes will use the STM32 Motor Control SDK v5.x to characterize, control and tune a 3-phase BLDC motor connected to a control board with STM32F303 MCU and a power stage with an STSPIN830 motor driver.
During the session, you will learn how to:
- Characterize a 3-phase BLDC motor with the Motor Profiler
- Get started with motor control development using the new SDK v5.x
- Integrate your motor control design into the rest of your project using STM32CubeMX and the TrueSTUDIO® for STM32 IDE
- Control and tune your motor using the Motor Control Workbench Monitor
Application engineers will be available on-site to answer your questions.
There is no charge to participate in this event, but you must register through my.st.com.
Workshop prerequisites:
- Basic knowledge of BLDC/PMSM motors can be gained with this MOOC*,
- Basic knowledge of field-oriented control (FOC) can be gained with this MOOC*,
- Laptop with dedicated firmware installed (details will be sent in the workshop confirmation email)
* MOOCs are directly available for those who already have a ST-Udemy account. To request a ST-Udemy account, please write to mooc.registration@st.com.
Workshop Agenda:
08:30 - 09:00 | |
09:00 - 12:30 | |
12:30 - 13:30 | |
13:30 - 17:00 |
Workshop locations and dates
Location | Date | Status |
Grenoble | 12 June 2018 | Closed |
Eindhoven | 14 June 2018 | Closed |
Prague | 26 June 2018 | Closed |
Paris | 26 June 2018 | Closed |
Warwick | 03 July 2018 | Closed |
Stuttgart | 12 July 2018 | Closed |
Copenhagen | 06 September 2018 | Closed |
Berlin | 06 September 2018 | Closed |
Ljubljana | 04 September 2018 | Closed |
Helsinki | 11 September 2018 | Closed |
Stockholm | 12 September 2018 | Closed |
Istanbul | 11 September 2018 | Closed |
Ankara | 12 September 2018 | Closed |
Hamburg | 13 September 2018 | Closed |
Milan | 19 September 2018 | Closed |
Milan | 20 September 2018 | Closed |
Zurich | 26 September 2018 | Closed |
Dortmund | 25 September 2018 | Closed |
Toulouse | 26 September 2018 | Closed |
Rennes | 03 October 2018 | Closed |
Tel Aviv | 17 October 2018 | Closed |
Graz | 16 October 2018 | Closed |
Munich | 24 October 2018 | Closed |
Open |
Open |