Free STM32 hands-on seminar: STM32 Cube frees embedded designers
STM32Cube frees embedded designers
from 8/16-bit MCU constraints
Discover how the STM32Cube and *free Keil MDK-ARM make moving to Cortex-M0/0+ simple and affordable.
Join our STM32 hands-on Seminar & receive a FREE STM32F072 Discovery kit.
The seminar will feature hands-on classes using the STM32CubeMX and MDK-ARM to generate and debug a range of embedded projects on the STM32F072 Discovery Board. During the session you will:
- Rejuvenate your legacy 8/16-bit MCU designs easily with a full developer’s package available for less than $11!**
- Learn how the complete low cost and simple to use developers package of STM32Cube, STM32F07 Discovery Kit and free* MDK ARM IDE, makes it easy to move to the Cortex-M world.
Mark your calendars and Join us now. The agenda detail and list of cities where the seminar will take place are detailed below.
If you have a myST accounts, click HERE TO REGISTER NOW.
if you do not have a myST accounts, click HERE TO CREATE your account & register to our seminar
Seminar agenda
8:30 - 9:00 | Registration and system check for pre-installed tools |
9:00 - 12:00 | STM32F0 Introduction ARM Cortex-M0 architecture overview STM32CubeMX code generation example STM32F072 MCU and peripherals STM32CubeMX exercise to get started with the STM32F072 Discovery Kit |
12:00 - 1:00 | Lunch |
1:00 - 3:00 | STM32F0 Snippets project to demonstrate low-level, light-weight programming. Hands-on exercises using the STM32F072 crystal-less USB and Discovery Kit MEMS Sensors |
Seminar Place and Dates
City | Date | Location |
Atlanta | June 3, 2015 | Holiday Inn Gwinnett Center |
Boston | May 14, 2015 | Westford Regency |
Chicago | June 17, 2015 | Chicago Marriott Northwest |
Cleveland | May 20, 2015 | DoubleTree by Hilton Independence |
Dallas | May 20, 2015 | Doubletree |
Los Angeles | May 19, 2015 | Marriott Warner Center |
Minneapolis | June 3, 2015 | Doubletree Minneapolis-Park Place |
Montreal | June 17, 2015 | Ruby Foo’s |
Philadelphia | May 12, 2015 | The Desmond |
San Diego | May 21, 2015 | San Diego Marriott Del Mar |
Santa Clara (CLOSED) | June 2, 2015 (SESSION FULL) | STMicroelectronics |
Santa Clara | June 3, 2015 | STMicroelectronics |
Toronto (Waterloo) | June 10, 2015 | Cambridge Hotel & Conference Center |
Toronto | June 11, 2015 | SpringHill Suites |
The STM32F0 developers package used in the seminar consists of
- the FREE Keil MDK-ARM for STM32F0 and STM32L0
- the FREE STM32Cube Start with existing examples and build your own project
![]() | $10.41* |
*Free MDK-ARM for STMicroelectronics STM32F0 and STM32L0
**Each seminar attendee will receive a free STM32F072 Discovery Kit
If you have a myST accounts, click HERE TO REGISTER NOW.
if you do not have a myST accounts, click HERE TO CREATE your account & register to our seminar