STM32L4 ultra-low-power MCU hands-on seminar
Learn how the new STM32L4 80-MHz ARM® Cortex®-M4 ultra-low-power MCU allows you to maximize performance and minimize power consumption in your next low-power design.
Join our complimentary STM32L4 hands-on seminar and receive a free STM32L4 Discovery kit.
The seminar features hands-on classes using the STM32CubeMX graphical software configuration tool to generate and debug a range of embedded projects on the STM32L4 Discovery board.
You will learn how to:
- use the STM32CubeMX device selection matrix, pin mapping utility, clock configuration and code-generation utilities
- optimize and measure the power consumption on the STM32L4 Discovery board
- read data from the on-board motion MEMS sensors
- use the STM32L4 autonomous smart peripherals in ultra-low-power designs
- model various STM32L4 application power scenarios using the STM32CubeMX power consumption calculator
If you have a myST account, click HERE TO REGISTER NOW.
If you do not have a myST account, click HERE TO CREATE your account and register.
Seminar agenda
8:30 - 9:00 | Registration and system check for pre-installed tools |
9:00 - 12:00 | Overview of STM32L4 family of ultra-low-power microcontrollers and development ecosystem Hands-on session: Out-of-the-box demos Advantages of the STM32L4’s low-power features Hands-on lab #1: Getting started with the STM32CubeMX and STM32L4 development ecosystem Key benefits of the STM32L4’s peripheral set |
12:00 - 1:00 | Lunch |
1:00 - 3:00 | Hands-on lab #2: printf() debugging using the onboard ST-LINK in-circuit debugger/programmer Hands-on lab #3: Reading data from the 3-axis MEMS gyroscope Hands-on lab #4: Using the STM32L4’s autonomous peripherals: ADC, timers, DMA controller and more Hands-on lab #5: Modelling power scenarios using the STM32CubeMX power consumption calculator with battery-powered widget |
Location and date
City | Date | Location |
Raleigh, NC (USA) | September 13, 2016 | Embassy Suites 201 Harrison Oaks Blvd Cary, NC 27513 |