Simplify Cloud Connectivity with the STM32L4 Discovery kit IoT node webinar
Explore your own innovative IoT ideas with the ‘out-of-the-box’ ready cloud connectivity board |
![]() |
This 1-hour webinar will demonstrate how the STM32L4 Discovery kit IoT node makes it simple to connect with AWS Cloud Services and enables you to explore your own innovative IoT ideas!
The STM32L4 Discovery kit IoT node features an ultra-low-power STM32L4 Cortex® -M4 MCU, wireless connectivity and an array of sensors to showcase cloud connectivity features.
Join us Wednesday, May 10th at 12 noon CDT
You will learn:
- About the STM32L4 Discovery kit IoT node, an ‘out-of-the-box’ ready cloud connectivity board for IoT nodes featuring
- Ultra-low-power STM32L4 Cortex® -M4 MCU
- Broad range of on board connectivity including Bluetooth Smart, Wi-Fi, Sub-GHz and NFC
- Full range of motion, environmental and proximity sensors
- Digital microphones
- How to get started with the STM32 IoT Discovery Kit
- Utilize Bluetooth Smart pairing for data monitoring and control
- Configure and interact with AWS Cloud Services
Application engineers will be available to answer your questions directly online.
There is no charge to participate in this event, but you must register through my.st.com.
If you already have a my.st.com account, REGISTER NOW.
If you do not have a my.st.com account, click here to create your account and register.
Webinar agenda
12:00 PM – 12:45 PM (CDT)
- Introduction and overview of the STM32L4 Discovery kit IoT node
- Setup and view simulated heart rate data via Bluetooth Smart connectivity
- Configure an AWS cloud connection with the IoT Discovery Kit
- View real-time IoT Discovery Kit board sensor data on AWS
- Use Amazon Alexa to interact with and control the IoT Discovery Kit
12:45 PM – 1:00 PM
- Q&A
STM32L4 Discovery kit IoT node for the STM32L475 MCU
The STM32L4 Discovery kit IoT node (B-L475E-IOT01A) is available now from distributors or can be purchased directly from st.com.
Main features of the Discovery Kit:
- Ultra-low-power STM32L475 MCU features
- STM32L475VGT6 MCU with ARM® Cortex–M4® core @ 80 MHz, 100 DMIPS and 153 ULPBench™ score
- 1 Mbyte of Flash memory
- 128 Kbytes of SRAM
- External 64Mbit QSPI Flash memory interface for additional code/data storage
- Wireless connectivity
- Wi-Fi
- NFC
- BLE
- Sub-GHz (915 MHz)
- Sensors
- Motion MEMS
- Gyroscope
- Accelerometer
- Magnetometer
- Proximity
- Pressure
- Humidity and temperature
- Dual MEMS microphones
- Motion MEMS
- Connectors
- USB OTG
- Arduino™ Uno
- Pmod™
- Embedded ST-LINK debugger and programmer
For further information please visit www.st.com/disco-l475e-iot