USB Type-C with Power Delivery workshop with practical hands-on exercises
![]() | Join our 1-day free-of-charge USB Type-C with Power Delivery workshop with practical hands-on exercises using our STUSB4500 standalone USB PD controller |
Registration for this event is closed
ST offers a wide range of USB Type-C ICs from simple 15 W Type-C controllers to ICs supporting USB Type-C Power Delivery enabling high-power transfers up to 100 W.
After presenting the benefits and features of the new USB Type-C standard from a power perspective, this workshop will cover ST’s USB-C products and solutions and their use in applications requiring different levels of power either as a Type-C source or sink device. Practical hands-on exercises will focus on our new STUSB4500 Sink device with Power Delivery supporting voltage levels from 5 to 20 V and currents up to 5 A.
The workshop is organized in co-operation with Würth Elektronik, a leading manufacturer of certified USB-C connectors, who will enhance the workshop with connector and application information from this perspective.
Who should attend this workshop
- Developers looking to use a USB-C interface to power their product with or without Power Delivery
- Developers looking to use a USB-C port to provide 15 to 100 W of power (i.e. create USB-C source devices)
- Engineers looking for in-depth knowledge (theory and hands-on exercises) of the new USB Type-C Power Delivery specification
Benefits you will take away
- Understanding how to design efficient, cost-effective Type-C source or sink devices
- Enhanced theoretical knowledge as well as practical hands-on experience focusing on the required communications between Type-C source and sink devices for high-power applications
All attendees will take home a free STUSB4500 development kit (STEVAL-ISC005V1) with knowledge of how it works with different Type-C sources and the required configuration steps.
Location and dates
Location | Date | Status |
Paris, France | Thursday, 14 March 2019 | Closed |
Munich, Germany | Thursday, 21 March 2019 | Closed |
Milan, Italy | Tuesday, 2 April 2019 | Closed |
Workshop agenda
08:30 - 09:00 | Registration and system check for installed software and tools |
09:00 - 10:30 | Introduction to USB Type-C, ST source and sink products and solutions and how they are used in different applications requiring different levels of power |
10:30 - 11:15 | Hands-on session using ST’s STUSB4500 USB Type-C sink development kit and its operation with source devices |
11:15 - 12:15 | Application examples based on Würth Elektronik’s USB Type-C connectors |
12:15 - 13:00 | Lunch |
13:00 | End of the workshop |
Pre-requisites
Each participant should have their own Windows PC with admin rights for the hands-on exercises.
Speakers
![]() | An application engineer, Hervé PERRUCHAS began his career at ST working on metering and narrowband powerline communication applications. Today, he helps customers develop new applications based on our wide range of USB Type-C solutions.
|
![]() | A hardware engineer for analog and metering applications, Didier HERROUIN provides technical support for customer applications, with a special focus on metrology, USB Type-C, KNX and wireless charging projects.
|
A senior application engineer at ST's Power Application Laboratory in Prague, Vojtech ELIAS focuses on integrated solutions for Industrial Automation applications. |