Gallium Nitride (GaN)

窒化ガリウム

Gallium nitride (GaN): the future of power electronics

ST has gained significant experience in wide bandgap (WBG) materials through silicon carbide (SiC) MOSFETs and SiC diodes, and is now taking the next step in smart power integration with the development of gallium nitride grown on silicon substrates.

The very high electron mobility of GaN material allows devices with very low on-resistance and exceptionally high switching frequencies, which are key advantages in the design of next generation power systems, especially those for electric vehicles and renewable energy applications.

GaN-based high-electron-mobility transistors (HEMT) can therefore deliver major gains in terms of efficiency and power density in circuit topologies involving high frequency operation and low on-state resistance. This is especially true in the lower voltage and lower power application ranges involving significantly higher switching frequencies.

ST GaN products will be targeting a wide variety of applications, such as power supplies and adaptors (PC, portable electronics, wall USB chargers, wireless chargers, etc.), power factor correction (PFC), and DC/DC converters. Regarding the automotive sector, GaN devices are particularly well suited for high-efficiency EV on-board chargers and mild-hybrid DC-DC converters at low voltage. ST GaN technology is also highly suitable for integrated solutions such as the STi²GaN

New packaging concepts such as the embedded 2SPAK and PowerFLAT packages are also an integral part of GaN development, as they help manage the exceptionally high switching frequencies with packages that feature very low internal parasitic inductance.

Download our whitepaper and learn how the unique properties of wide bandgap materials improve application performance.

AlGaN/GaN High Electron Mobility Transistor (HEMT)

AlGaN/GaN HEMT structure

Advantages of GaN power devices

Thanks to their superior performance, GaN HEMTs help designers achieve higher conversion efficiency, smaller form factors, and new levels of power density.

Performance

  • Low on resistance (RDS(ON)) due to high electron mobility of the two-dimensional electron gas (2DEG)
  • High breakdown voltage linked to large bandgap (3.4 eV) and high critical electric field
  • Low capacitances
  • Low gate charge

Benefits

  • Lower on-resistance than conventional silicon devices with higher operation frequency capability
  • GaN bidirectional switching diodes can be advantageous in certain circuit topologies such as OBC
  • CMOS-compatible lateral device suitable for monolithic integration of control circuitry

What exactly is gallium nitride (GaN)?

Gallium Nitride (GaN) belongs to the family of wide bandgap (WBG) materials. It is a binary compound whose molecule is formed from one atom of Gallium (III-group, Z=31) and one of Nitrogen (V-group, Z=7) with a basic hexagonal (wurtzite) structure.

 

 

Comparison of the electrical and thermal properties of silicon, silicon carbide, and gallium nitride

 

窒化ガリウム

窒化ガリウム(GaN)は、ワイド・バンドギャップ(WBG)半導体の一種です。GaNはガリウム原子(III族、Z=31)1個と窒素原子(V族、Z=7)1個で形成される二元化合物で、六方晶系のウルツ鉱構造をとります。

 

窒化ガリウムの物性


STの窒化ガリウムの優位性

STのGaN HEMT(High Electron Mobility Transistor : 高電子移動度トランジスタ)は、シリコン・ベースのトランジスタと比較して、高周波数動作、高効率、高出力密度を実現できるため、パワー・エレクトロニクスの進化に大きく貢献します。

AlGaN / GaN高電子移動度トランジスタ(HEMT)

AlGaN / GaN高電子移動度トランジスタ(HEMT)

 

性能

  •  高密度の二次元電子ガス(2DEG)(濃度 : 約9x1012 cm-2)による低オン抵抗(Ron)
  •  高バンドギャップ(3.4eV)による高い耐圧
  •  空乏層を生じる接合部がないことによる低容量

メリット

 

  • シリコンよりも優れたオン抵抗と高い動作周波数(高移動度による)
  • 双方向性(回路トポロジによってメリットが得られる場合あり)
  • ラテラル構造(パワー素子と制御回路の集積に最適)

GaN製品は、オン抵抗を犠牲にすることなくゲート電荷を低減できるため、低消費電力化とシステム全体の小型化を可能にします。

 


STとGaN

STは、1996年に、ワイド・バンドギャップ半導体であるSiC(炭化ケイ素)パワーMOSFETとSiCダイオードの開発を始めました。その後、STは主要サプライヤとなり、現在は、ワイド・バンドギャップ半導体によるパワー製品のポートフォリオをノーマリーオフ型の100V耐圧と650V耐圧GaN HEMT製品にまで拡充しています。

STのGaN製品は、航空宇宙、通信、産業機器といった多様な分野で、アダプタ(PC、携帯型機器、USB電源アダプタ、ワイヤレス充電器)、力率補正回路(PFC)サーバ、DC-DCコンバータなどの幅広い用途に対応します。

さらに、電気自動車向けオンボード・チャージャやマイルド・ハイブリッド車向けDC-DCコンバータなどの車載機器を対象としたGaN製品も開発しています。

技術情報や製品入手状況は、STのセールス・オフィスまでお問い合わせください。