CATEGORIES

コンパレータ

概要
製品セレクタ
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
eDesignSuite

STは、コンパレータの主要サプライヤとして、以下の製品ポートフォリオを提供しています。

  • 応答時間が8nsの高速コンパレータ
  • 消費電流が210nAの低消費電力コンパレータ
  • AEC-Q100 Grade 0(150°C)認証済みデバイス
  • 高いESD耐性(HBM 4kV)
  • CSP、DFN、QFN、SOT-23、SC-70などの小型パッケージ

STのオートモーティブ・グレード製品はAEC-Q100の認証を受け、高い品質を確保する車載専用フローで生産され、自動車市場の厳格な要求に対応しています。

A leading supplier of comparators
Training kit for operational amplifiers and comparators

Micropower comparators combining very low current consumption and outstanding robustness

The TSX393 and TSX3702 micropower 16 V dual CMOS voltage comparators and the TSX339 and TSX3704
micropower 16 V quad CMOS voltage comparators exhibit a very low current consumption of 5 µA (typical) per comparator.
The TSX comparators  help save energy in application that use power-saving design techniques reducing by a factor 3 the current consumption of equivalent existing devices.

The TSX comparators also increase reliability with improved robustness (ESD tolerance 4 Kv HBM).

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Signal Conditioning Design Tool

Choose design tool:

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window

Current Sensing

Returns circuit component values
Provides current error graphs