概要
製品セレクタ
ソリューション
Documentation
CAD Resources
ツール & ソフトウェア
eDesignSuite
はじめる

STは、コンパレータの主要サプライヤとして、以下の製品ポートフォリオを提供しています。

  • 応答時間が8nsの高速コンパレータ
  • 消費電流が210nAの低消費電力コンパレータ
  • AEC-Q100 Grade 0(150°C)認証済みデバイス
  • 高いESD耐性(HBM 4kV)
  • CSP、DFN、QFN、SOT-23、SC-70などの小型パッケージ

STのオートモーティブ・グレード製品はAEC-Q100の認証を受け、高い品質を確保する車載専用フローで生産され、自動車市場の厳格な要求に対応しています。


A leading supplier of comparators

Micropower comparators combining very low current consumption and outstanding robustness

The TSX393 and TSX3702 micropower 16 V dual CMOS voltage comparators and the TSX339 and TSX3704
micropower 16 V quad CMOS voltage comparators exhibit a very low current consumption of 5 µA (typical) per comparator.
The TSX comparators  help save energy in application that use power-saving design techniques reducing by a factor 3 the current consumption of equivalent existing devices.

The TSX comparators also increase reliability with improved robustness (ESD tolerance 4 Kv HBM).

推奨コンテンツ