STの製品ポートフォリオは、最も要件の厳しい車載環境に適合し、ブラシ付きDCモータ、ステッピング・モータ、ブラシレスDCモータに対応する、幅広い電圧および電流定格範囲をもつモータ制御ICを豊富に取り揃えています。
STのモータ・ドライバは、低損失のPowerMOS出力段と先進的な制御回路を独自の方法で組み合わせることにより効率と精度を、また、包括的な保護および診断機能を集積することで 堅牢性と信頼性を実現しています。
PWM(パルス幅変調)やシリアル・インタフェースをはじめとするさまざまな制御インタフェースを備えた製品が用意されているため、集中制御と分散制御のいずれのアプリケーションでも最適なソリューションを見つけることができます。
New fully integrated, reliable and compact automotive-qualified drivers for DC motors
推奨コンテンツ
- VNH7070BAS Automotive fully integrated H-bridge motor driver
- L9942 Stepper Motor Driver for Bipolar Motors with microstepping & programmable current profile
- L9907 3 phase gate driver for 6step or FOC controlled Brushless Motors compatible with 48V NET
- VNH9013Y Automotive integrated H-bridge
- VNHD7008AY H-bridge motor driver for automotive DC motor driving
- VNH5019A-E Automotive fully integrated H-bridge motor driver
- L99H01 Motor bridge driver for automotive applications
- VNH5050A-E Automotive fully integrated H-bridge motor driver
- VNH7070AS Automotive fully integrated H-bridge motor driver
- VNH7100BAS Automotive fully integrated H-bridge motor driver
- VNH7040AY Automotive fully integrated H-bridge motor driver
- L9958 SPI Controlled H-Bridge
- VNH7100AS Automotive fully integrated H-bridge motor driver
- L99ASC03G Brushless/Sensorless 3-phase motor pre-driver for automotive applications
- VNH5200AS-E Automotive fully integrated H-bridge motor driver
- L9805E Super smart power motor driver with 8-Bit MCU, RAM, EEPROM, ADC, WDG, Timers, PWM and H-bridge driver
- L9997ND Dual Half Bridge Driver
- VNH7013XP-E Automotive integrated H-bridge
- VNH3SP30-E AUTOMOTIVE FULLY INTEGRATED H-BRIDGE MOTOR DRIVER
- VNHD7012AY H-bridge motor driver for automotive DC motor driving
- L99MD01 Standard Functions, Motor Drivers
- VNH7070AY Automotive fully integrated H-bridge motor driver
- L9959 Single / Dual PMOS High-side H-bridge
- L99MD02 Standard Functions, Motor Drivers
- L9930 Dual Full Bridge
- L9960 H-bridge
- L9935 Two-Phase Stepper Motor Driver
- L99SM81V Programmable stepper motor driver for automotive applications with micro-stepping and stall detection
- L9960T Dual H-bridge
- L9904 Motor bridge Controller
- VN5772AK-E Quad smart power solid state relay for complete H-bridge configurations
- L9903 ISO9141 Motor Bridge Controller
- VN5770AKP-E Quad smart power solid state relay for complete H-bridge configurations
- VNH5180A-E Automotive fully integrated H-bridge motor driver
- L99ASC03 Brushless/Sensorless 3-phase motor pre-driver for automotive applications
-
-
ST's comprehensive Automotive Discovery Ecosystem lets you quickly find the best solution for your automotive applications.
Our Automotive Trunk Control solution (SL-AU-VIPOWER-H1) includes the SPC5-EV-ADIS adapter that you can combine with the SPC560B-DIS Discovery board along with VIPower "easy boards" addressing several motor drivers for automotive applications such as Trunk Lock, Power Lift gate, relay replacement, and more.
A wide range of EV-VNH7xxx easy boards from 8 to 100 mΩ are available. Below is a complete list of boards to ensure the best fit for your application.
Solution Components
製品型番 概要 ステータス Core Products Price (US$)* Order / DownloadVNH7100BAS 主な特徴
- AEC-Q100 qualified
- Output current: 15 A
- 3 V CMOS-compatible inputs
- Undervoltage shutdown
- Overvoltage clamp
- Thermal shutdown
- Cross-conduction protection
- Current and power limitation
- Very low standby power consumption
- Protection against loss of ground and loss of VCC
- PWM operation up to 20 kHz
- MultiSense diagnostic functions
- Analog motor current feedback
- Output short to ground detection
- Thermal shutdown indication
- OFF-state open-load detection
- Output short to VCC detection
- Output protected against short to ground and short to VCC
- Standby Mode
- Half Bridge Operation
- Package: ECOPACK®
Automotive fully integrated H-bridge motor driver アクティブ3.15 購入 VNH7070BAS 主な特徴
- AEC-Q100 qualified
- Output current: 15 A
- 3 V CMOS-compatible inputs
- Undervoltage shutdown
- Overvoltage clamp
- Thermal shutdown
- Cross-conduction protection
- Current and power limitation
- Very low standby power consumption
- Protection against loss of ground and loss of VCC
- PWM operation up to 20 kHz
- CS diagnostic functions
- Analog motor current feedback
- Output short to ground detection
- Thermal shutdown indication
- OFF-state open-load detection
- Output short to VCC detection
- Output protected against short to ground and short to VCC
- Standby Mode
- Half Bridge Operation
- Package: ECOPACK®
Automotive fully integrated H-bridge motor driver アクティブ3.42 購入 EV-VNH7100AS 主な特徴
- Simple single IC application board dedicated for VNH7100AS
- Provides electrical connectivity and thermal heat-sinking for easy prototyping
VNH7100AS Evaluation Board アクティブVNH7100AS 4.12 購入 EV-VNH7070AS 主な特徴
- Simple single IC application board dedicated for VNH7070AS
- Provides electrical connectivity and thermal heat-sinking for easy prototyping
VNH7070AS Evaluation board アクティブVNH7070AS 3.92 EV-VNH7040AY 主な特徴
- Simple single IC application board dedicated for VNH7040AY
- Provides electrical connectivity and thermal heat-sinking for easy prototyping
VNH7040AY Evaluation Board アクティブVNH7040AY 4.12 購入 SPC5-EV-ADIS 主な特徴
- Board size 100 x 55 mm
- Two extension headers (2 x 36 pin - 100 mil) for quick connection to SPC560B-DIS discovery board
- Extension headers for quick connection of M0-7 easy board
- Extension headers for quick connection of H-Bridge easy board
- Controllable by dedicated GUI for HSD or for H-Bridge available on www.st.com
- Free ready to run application firmware for HSD or for H-Bridge available on www.st.com, to support quick evaluation and development
Adapter board アクティブ32.12 購入 SPC56B-Discovery 主な特徴
- SPC560B54L5 32-bit 48 MHz e200z0h CPU, 32-bit Power Architecture® Technology CPU, 768 kB Code Flash in an LQFP144 package.
- On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers.
- Board power supply: through external +12 V PSU or from the USB bus (5 V supply voltage).
- Seven LEDs: D6 for 5 V power on,D2 for Reset, D101, D102, D103 for PLS debugger section, D7 and D8 for PC3 and PC2 outputs
- Two push buttons (reset and user)
- A potentiometers for ADC input (user)
- Two extension headers (2 x 36 pin - 100 mil) for all LQFP144 pins and for quick connection to prototyping boards, additional modules and easy probing.
- JTAG interface (2 x 7 male 100mil connector)
- USB port (mini -B)
- 16 MHz crystal
- Specification:
- Board size 100 x 65 mm
- MCU: SPC560B54L5 - LQFP144
- 2 extension headers 2 x 36 pin - 100 mil
- DC connector (+12 V input)
- Mini USB - B
- JTAG 2 x 7 - 100 mil connector
Discovery Kit for SPC56 B line - with SPC560B54L5 MCU アクティブ85.75 購入 STSW-SPC5VH-ADIS 主な特徴
- Complete Graphical User Interface (GUI) for SPC5VH-ADIS adapter board.
SPC5VH-ADIS Graphical User Interface for M0-7 H-Bridges アクティブ- ソフトウェア製品型番 Software Version 製品ステータス サプライヤ ダウンロード STSW-SPC5VH-ADIS 1.0.0 Active ST VNH7100BAS説明 :
Automotive fully integrated H-bridge motor driverKey features
- AEC-Q100 qualified
- Output current: 15 A
- 3 V CMOS-compatible inputs
- Undervoltage shutdown
- Overvoltage clamp
- Thermal shutdown
- Cross-conduction protection
- Current and power limitation
- Very low standby power consumption
- Protection against loss of ground and loss of VCC
- PWM operation up to 20 kHz
- MultiSense diagnostic functions
- Analog motor current feedback
- Output short to ground detection
- Thermal shutdown indication
- OFF-state open-load detection
- Output short to VCC detection
- Output protected against short to ground and short to VCC
- Standby Mode
- Half Bridge Operation
- Package: ECOPACK®
VNH7070BAS説明 :
Automotive fully integrated H-bridge motor driverKey features
- AEC-Q100 qualified
- Output current: 15 A
- 3 V CMOS-compatible inputs
- Undervoltage shutdown
- Overvoltage clamp
- Thermal shutdown
- Cross-conduction protection
- Current and power limitation
- Very low standby power consumption
- Protection against loss of ground and loss of VCC
- PWM operation up to 20 kHz
- CS diagnostic functions
- Analog motor current feedback
- Output short to ground detection
- Thermal shutdown indication
- OFF-state open-load detection
- Output short to VCC detection
- Output protected against short to ground and short to VCC
- Standby Mode
- Half Bridge Operation
- Package: ECOPACK®
EV-VNH7100AS説明 :
VNH7100AS Evaluation BoardKey features
- Simple single IC application board dedicated for VNH7100AS
- Provides electrical connectivity and thermal heat-sinking for easy prototyping
EV-VNH7070AS説明 :
VNH7070AS Evaluation boardPrice (US$)*
3.92Key features
- Simple single IC application board dedicated for VNH7070AS
- Provides electrical connectivity and thermal heat-sinking for easy prototyping
EV-VNH7040AY説明 :
VNH7040AY Evaluation BoardKey features
- Simple single IC application board dedicated for VNH7040AY
- Provides electrical connectivity and thermal heat-sinking for easy prototyping
SPC5-EV-ADIS説明 :
Adapter boardKey features
- Board size 100 x 55 mm
- Two extension headers (2 x 36 pin - 100 mil) for quick connection to SPC560B-DIS discovery board
- Extension headers for quick connection of M0-7 easy board
- Extension headers for quick connection of H-Bridge easy board
- Controllable by dedicated GUI for HSD or for H-Bridge available on www.st.com
- Free ready to run application firmware for HSD or for H-Bridge available on www.st.com, to support quick evaluation and development
SPC56B-Discovery説明 :
Discovery Kit for SPC56 B line - with SPC560B54L5 MCUKey features
- SPC560B54L5 32-bit 48 MHz e200z0h CPU, 32-bit Power Architecture® Technology CPU, 768 kB Code Flash in an LQFP144 package.
- On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers.
- Board power supply: through external +12 V PSU or from the USB bus (5 V supply voltage).
- Seven LEDs: D6 for 5 V power on,D2 for Reset, D101, D102, D103 for PLS debugger section, D7 and D8 for PC3 and PC2 outputs
- Two push buttons (reset and user)
- A potentiometers for ADC input (user)
- Two extension headers (2 x 36 pin - 100 mil) for all LQFP144 pins and for quick connection to prototyping boards, additional modules and easy probing.
- JTAG interface (2 x 7 male 100mil connector)
- USB port (mini -B)
- 16 MHz crystal
- Specification:
- Board size 100 x 65 mm
- MCU: SPC560B54L5 - LQFP144
- 2 extension headers 2 x 36 pin - 100 mil
- DC connector (+12 V input)
- Mini USB - B
- JTAG 2 x 7 - 100 mil connector
STSW-SPC5VH-ADIS説明 :
SPC5VH-ADIS Graphical User Interface for M0-7 H-BridgesPrice (US$)*
-ソフトウェア製品型番 Software Version 製品ステータス サプライヤ ダウンロード STSW-SPC5VH-ADIS 1.0.0 Active ST
-
-
-
Combining the SPC56P-Discovery board and EVAL-L9960 evaluation board and related Graphical User Interface (GUI) STSW-L9960, you can easily evaluate your single DC motor H-bridge application for a variety of 12V automotive applications such as: ETC, EGR, swirl and tumble flaps, turbo charger waste gates, electric water pump, any brushed DC motor control.
Solution Components
製品型番 概要 ステータス Core Products Price (US$)* Order / DownloadBuy AllEVAL-L9960 主な特徴
- Wide supply voltage range (VBatt): 4V÷28V
- Current limitation threshold set by SPI:
- 4 levels from 2.5A to 8.6A (Typ.)
- Device controlled and programmed via SPI
- Diagnostic functions accessible via SPI:
- short circuit to battery,
- short circuit to ground,
- short circuit overload,
- over temperature,
- open load
- On board 5V, 1.5A Voltage regulator
- 2 LEDs for monitoring VBatt and EN signal.
- Input signal connector compatible with the SPC5 Discovery+ boards.
- Possibility to connect the board to microcontroller boards by a simple adaptor or by wires.
- Test points to monitoring both input signals (SPI, PWM, EN) and outputs
- Flexible driving strategy via configurable pins PWM/DIR (IN1/IN2):
- No heat-sink is required
Evaluation board L9960 H-bridge アクティブL9960 85.75 購入 SPC56P-Discovery 主な特徴
- SPC560P50L5 32-bit 64MHz e200z0h CPU;32-bit Power Architecture® Technology CPU, 576 KB Flash in an LQFP144 package.
- Shield Connectors (Arduinocompatible).
- On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers (2 x 7 male 100mil connector).
- Free 128 Kbyte code size limited debugging
- Board power supply: from the USB bus (5 V supply voltage) or through external +12 V PSU.
- All GPIOs and DSPI/USB signals accessible by a 4x37 100mil pin grid array allowing connection of an additional boards for dedicated applications.
- CAN, K-LINE, LIN, FlexRay interfaces.
- Main power switch.
- Reset push button.
- 2 potentiometers for ADC evaluation
- 12 MHz crystal.
- Board size 152 x 103 mm
注目リソース
gerberDiscovery Kit for SPC56 P line - with SPC560P50L5 MCU アクティブ98.00 購入 STSW-L9960 主な特徴
- Complete Graphical User Interface (GUI) for EVAL-L9960 and EVAL-L9960T evaluation board
EVAL-L9960 Graphical User Interface アクティブ- ソフトウェア製品型番 Software Version 製品ステータス サプライヤ ダウンロード STSW-L9960 1.0.0 Active ST EVAL-L9960説明 :
Evaluation board L9960 H-bridgeKey features
- Wide supply voltage range (VBatt): 4V÷28V
- Current limitation threshold set by SPI:
- 4 levels from 2.5A to 8.6A (Typ.)
- Device controlled and programmed via SPI
- Diagnostic functions accessible via SPI:
- short circuit to battery,
- short circuit to ground,
- short circuit overload,
- over temperature,
- open load
- On board 5V, 1.5A Voltage regulator
- 2 LEDs for monitoring VBatt and EN signal.
- Input signal connector compatible with the SPC5 Discovery+ boards.
- Possibility to connect the board to microcontroller boards by a simple adaptor or by wires.
- Test points to monitoring both input signals (SPI, PWM, EN) and outputs
- Flexible driving strategy via configurable pins PWM/DIR (IN1/IN2):
- No heat-sink is required
SPC56P-Discovery説明 :
Discovery Kit for SPC56 P line - with SPC560P50L5 MCUKey features
- SPC560P50L5 32-bit 64MHz e200z0h CPU;32-bit Power Architecture® Technology CPU, 576 KB Flash in an LQFP144 package.
- Shield Connectors (Arduinocompatible).
- On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers (2 x 7 male 100mil connector).
- Free 128 Kbyte code size limited debugging
- Board power supply: from the USB bus (5 V supply voltage) or through external +12 V PSU.
- All GPIOs and DSPI/USB signals accessible by a 4x37 100mil pin grid array allowing connection of an additional boards for dedicated applications.
- CAN, K-LINE, LIN, FlexRay interfaces.
- Main power switch.
- Reset push button.
- 2 potentiometers for ADC evaluation
- 12 MHz crystal.
- Board size 152 x 103 mm
注目リソース
gerberSTSW-L9960説明 :
EVAL-L9960 Graphical User InterfacePrice (US$)*
-ソフトウェアKey features
- Complete Graphical User Interface (GUI) for EVAL-L9960 and EVAL-L9960T evaluation board
製品型番 Software Version 製品ステータス サプライヤ ダウンロード STSW-L9960 1.0.0 Active ST
-
-
-
Combining the SPC56P-Discovery board and EVAL-L9960T evaluation board and related Graphical User Interface (GUI) STSW-L9960T, you can easily evaluate your dual DC motor H-bridge application for a variety of 12 V automotive applications such as: ETC, EGR, swirl and tumble flaps, turbo charger waste gates, electric water pump, any brushed DC motor control.
Solution Components
製品型番 概要 ステータス Core Products Price (US$)* Order / DownloadBuy AllEVAL-L9960T 主な特徴
- Wide supply voltage range (VBatt): 4V÷28V
- Current limitation threshold set by SPI:
- 4 levels from 2.5A to 8.6A (Typ.)
- Device controlled and programmed via SPI
- Diagnostic functions accessible via SPI:
- short circuit to battery,
- short circuit to ground,
- short circuit overload,
- over temperature,
- open load
- On board 5V, 1.5A Voltage regulator
- 2 LEDs for monitoring VBatt and EN signal.
- Input signal connector compatible with the SPC5 Discovery+ boards.
- Possibility to connect the board to microcontroller boards by a simple adaptor or by wires.
- Test points to monitoring both input signals (SPI, PWM, EN) and outputs
- Flexible driving strategy via configurable pins PWM/DIR (IN1/IN2):
- No heat-sink is required
Evaluation board L9960T Dual H-bridge アクティブL9960T 85.75 購入 SPC56P-Discovery 主な特徴
- SPC560P50L5 32-bit 64MHz e200z0h CPU;32-bit Power Architecture® Technology CPU, 576 KB Flash in an LQFP144 package.
- Shield Connectors (Arduinocompatible).
- On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers (2 x 7 male 100mil connector).
- Free 128 Kbyte code size limited debugging
- Board power supply: from the USB bus (5 V supply voltage) or through external +12 V PSU.
- All GPIOs and DSPI/USB signals accessible by a 4x37 100mil pin grid array allowing connection of an additional boards for dedicated applications.
- CAN, K-LINE, LIN, FlexRay interfaces.
- Main power switch.
- Reset push button.
- 2 potentiometers for ADC evaluation
- 12 MHz crystal.
- Board size 152 x 103 mm
注目リソース
gerberDiscovery Kit for SPC56 P line - with SPC560P50L5 MCU アクティブ98.00 購入 STSW-L9960T 主な特徴
- Complete Graphical User Interface (GUI) for EVAL-L9960 and EVAL-L9960T evaluation board
EVAL-L9960T Graphical User Interface アクティブ- ソフトウェア製品型番 Software Version 製品ステータス サプライヤ ダウンロード STSW-L9960T 1.0.0 Active ST EVAL-L9960T説明 :
Evaluation board L9960T Dual H-bridgeKey features
- Wide supply voltage range (VBatt): 4V÷28V
- Current limitation threshold set by SPI:
- 4 levels from 2.5A to 8.6A (Typ.)
- Device controlled and programmed via SPI
- Diagnostic functions accessible via SPI:
- short circuit to battery,
- short circuit to ground,
- short circuit overload,
- over temperature,
- open load
- On board 5V, 1.5A Voltage regulator
- 2 LEDs for monitoring VBatt and EN signal.
- Input signal connector compatible with the SPC5 Discovery+ boards.
- Possibility to connect the board to microcontroller boards by a simple adaptor or by wires.
- Test points to monitoring both input signals (SPI, PWM, EN) and outputs
- Flexible driving strategy via configurable pins PWM/DIR (IN1/IN2):
- No heat-sink is required
SPC56P-Discovery説明 :
Discovery Kit for SPC56 P line - with SPC560P50L5 MCUKey features
- SPC560P50L5 32-bit 64MHz e200z0h CPU;32-bit Power Architecture® Technology CPU, 576 KB Flash in an LQFP144 package.
- Shield Connectors (Arduinocompatible).
- On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers (2 x 7 male 100mil connector).
- Free 128 Kbyte code size limited debugging
- Board power supply: from the USB bus (5 V supply voltage) or through external +12 V PSU.
- All GPIOs and DSPI/USB signals accessible by a 4x37 100mil pin grid array allowing connection of an additional boards for dedicated applications.
- CAN, K-LINE, LIN, FlexRay interfaces.
- Main power switch.
- Reset push button.
- 2 potentiometers for ADC evaluation
- 12 MHz crystal.
- Board size 152 x 103 mm
注目リソース
gerberSTSW-L9960T説明 :
EVAL-L9960T Graphical User InterfacePrice (US$)*
-ソフトウェアKey features
- Complete Graphical User Interface (GUI) for EVAL-L9960 and EVAL-L9960T evaluation board
製品型番 Software Version 製品ステータス サプライヤ ダウンロード STSW-L9960T 1.0.0 Active ST
-
-
-
Based on the EVAL-L99ASC03 evaluation board designed for sensorless 3-phase BLDC motor control, the system features enhanced power management power supply functions including various standby modes. The motherboard, based on an STM8 microcontroller, provides the logic section for monitoring and driving the L99ASC03G 3-phase motor pre-driver assembled in the daughterboard.
ST also provides dedicated user-friendly software with a Graphic User Interface (GUI) that enables the user to set L99ASC03G parameters while displaying device information in real time.
Developers can easily evaluate their brushless DC motor control solution for a variety of circulation and booster pump applications for coolant, water, fuel or oil lines.
Solution Components
製品型番 概要 ステータス Core Products Price (US$)* Order / DownloadL99ASC03G 主な特徴
- AEC-Q100 qualified
- 5 V low-drop voltage regulator (200 mA continuous mode)
- Very low current consumption in standby mode (typ. 15 μA)
- ST SPI interface for control and diagnostics
- Window watchdog and fail-safe functionality
- Two separate power supply pins
- Three half-bridge drivers to control external MOSFETs (configurable by SPI)
- Full drive of external MOSFETs down to 6 V input voltage
- Input pin for each gate driver (with cross-current protection)
- Two-stage charge pump supporting 100% duty cycle
- PWM operation up to 80 kHz (not restricted)
- Current-sense amplifier (configurable by SPI)
- Disable input to turn off gate driver outputs
- Analog multiplexer output to monitor external power supply voltages and internal junction temperature
- Advanced BEMF detection IP
- Overcurrent protection (programmable)
- Drain-source monitoring and open-load detection
- TQFP48 7 x 7 x 1 mm with Exposed Pad (4.5 x 4.5 mm) package
Brushless/Sensorless 3-phase motor pre-driver for automotive applications アクティブ2.5727 EVAL-L99ASC03 主な特徴
- Two separated and signal shielded stages: driver & power
- ISO pulse protection (not soldered)
- Reverse polarity protection available on each battery voltage input: Vs, VSREG, power stage
- Current reference comparator
- PCB temperature sensor
- Hall sensors connector and conditioning circuit
- INH_wake-up button
- Microcontroller configured to be supplied by L99ASC03 5V LDO
- Flash mode configurable
- Compatible with external power boards
Evaluation board for L99ASC03G three-phase pre-driver アクティブL99ASC03G 317.54 購入 L99ASC03G説明 :
Brushless/Sensorless 3-phase motor pre-driver for automotive applicationsPrice (US$)*
2.5727Key features
- AEC-Q100 qualified
- 5 V low-drop voltage regulator (200 mA continuous mode)
- Very low current consumption in standby mode (typ. 15 μA)
- ST SPI interface for control and diagnostics
- Window watchdog and fail-safe functionality
- Two separate power supply pins
- Three half-bridge drivers to control external MOSFETs (configurable by SPI)
- Full drive of external MOSFETs down to 6 V input voltage
- Input pin for each gate driver (with cross-current protection)
- Two-stage charge pump supporting 100% duty cycle
- PWM operation up to 80 kHz (not restricted)
- Current-sense amplifier (configurable by SPI)
- Disable input to turn off gate driver outputs
- Analog multiplexer output to monitor external power supply voltages and internal junction temperature
- Advanced BEMF detection IP
- Overcurrent protection (programmable)
- Drain-source monitoring and open-load detection
- TQFP48 7 x 7 x 1 mm with Exposed Pad (4.5 x 4.5 mm) package
EVAL-L99ASC03説明 :
Evaluation board for L99ASC03G three-phase pre-driverKey features
- Two separated and signal shielded stages: driver & power
- ISO pulse protection (not soldered)
- Reverse polarity protection available on each battery voltage input: Vs, VSREG, power stage
- Current reference comparator
- PCB temperature sensor
- Hall sensors connector and conditioning circuit
- INH_wake-up button
- Microcontroller configured to be supplied by L99ASC03 5V LDO
- Flash mode configurable
- Compatible with external power boards
-
-
-
Combining the SPC56P-Discovery board and EVAL-L9907 (up to 20A) or EVAL-L9907H (up to 120A) evaluation board with related Graphical User Interface (GUI) STSW-L9907 or STSW-L9907-H, you can easily evaluate your brushless motor control applications.
Solution Components
製品型番 概要 ステータス Core Products Price (US$)* Order / DownloadL9907 主な特徴
- AEC-Q100 qualified
- Supply voltage from 4.2V to 54 V for working in single (12 V systems), double (24 V systems) and 48 V battery applications
- The device can withstand -7 V to 90 V at the FET high-side Driver pins
- Low standby current consumption
- 3.3 V internal regulator supplied by Vcc pin
- Boost regulator for full Rdson down to 6 V and over voltage protection
- 3 low-side + 3 high-side drivers
- PWM operation up to 20 kHz
- Gate driver current adjustable via SPI in 4 steps. Range set via external resistor. Maximum gate controlled current 600 mA
- Source connection to each MOSFET
- Input pin for each gate driver
- 2-differential current sense amplifiers:
- Output offset selectable via SPI (0.2*Vcc offset for ground shunt resistors connection, 0.5*Vcc offset for phase shunt resistors connection)
- All the amplifier gain factors are programmable (10, 30, 50, 100)
- 8 MHz, 16-bit SPI
- Full diagnostic
- Programmable parameters:
- Cross conduction dead time with a fixed minimum value
- 4 current steps driving the PowerMOS gates (25%, 50%, 75%, 100%)
- Phase or ground selection of current sense amplifier
- Gain values for the current sense amplifiers
- Zero current output voltage (offset) for the current sense amplifiers
- Over voltage threshold selection for single or double battery operation
- Short circuit detection thresholds for the low-side and the high-side MOSFETs (drain to source voltage monitor).
- Protection and diagnostic
- FET driver:
- FET driver supply Undervoltage (UV) diagnostic;
- Gate to source output voltage limit;
- Gate to source passive switch off.
- Power supply pins VB and VCC :
- Overvoltage (OV), Undervoltage (UV) diagnostic and protection
- All logic pins withstand 35 V
- Power MOSFET drain to source voltage drop measurement for overcurrent protection
- Over-temperature diagnostic and shutdown
- Fault status flag output
- FET driver:
3 phase gate driver for 6step or FOC controlled Brushless Motors compatible with 48V NET アクティブ8.98 購入 EVAL-L9907-H 主な特徴
- Supply voltage range (VBatt): 6 V÷54 V
- Load Current Capability up to 120 A
- Device control and diagnostic via SPI
- Flexible shunt configuration (Phase U+PhaseV or PhaseU+Total Phase)
- 4 LEDs for monitoring VBatt, Vcc, EN1 and EN2 signal
- Input signal connector compatible with SPC56 Discovery boards. A different microcontroller board can be connected by a simple adaptor or wire
- Total accessibility to all pins by test points
- Modular PCBs design to easily change the external Power MOS both SMD and throughhole Power MOS
- Possibility to connect external USB adapter for the SPI communication
- Possibility to use external Boost components by removing jumpers
Evaluation board for L9907 highly integrated 3-phase BLDC motors pre-driver with integrated rail-to-rail operational ampliers and Inductive booster for system operation from 6V up to 54V - high Current version (120Amps) アクティブL9907 308.0 EVAL-L9907 主な特徴
- Supply voltage range (VBatt): 6 V÷54 V
- Load Current Capability up to 20 A
- Device control and diagnostic via SPI
- Flexible shunt configuration (Phase U+PhaseV or PhaseU+Total Phase)
- 4 LEDs for monitoring VBatt, Vcc, EN1 and EN2 signal
- Input signal connector compatible with SPC56 Discovery boards. A different microcontroller board can be connected by a simple adaptor or wire
- Total accessibility to all pins by test points
- Modular PCBs design to easily change the external Power MOS both SMD and throughhole Power MOS
- Possibility to connect external USB adapter for the SPI communication
- Possibility to use external Boost components by removing jumpers
Evaluation board for L9907 highly integrated 3-phase BLDC motors pre-driver with integrated rail-to-rail operational ampliers and Inductive booster for system operation from 6V up to 54V アクティブL9907 280.0 SPC56P-Discovery 主な特徴
- SPC560P50L5 32-bit 64MHz e200z0h CPU;32-bit Power Architecture® Technology CPU, 576 KB Flash in an LQFP144 package.
- Shield Connectors (Arduinocompatible).
- On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers (2 x 7 male 100mil connector).
- Free 128 Kbyte code size limited debugging
- Board power supply: from the USB bus (5 V supply voltage) or through external +12 V PSU.
- All GPIOs and DSPI/USB signals accessible by a 4x37 100mil pin grid array allowing connection of an additional boards for dedicated applications.
- CAN, K-LINE, LIN, FlexRay interfaces.
- Main power switch.
- Reset push button.
- 2 potentiometers for ADC evaluation
- 12 MHz crystal.
- Board size 152 x 103 mm
注目リソース
gerberDiscovery Kit for SPC56 P line - with SPC560P50L5 MCU アクティブ98.00 購入 STSW-L9907-H 主な特徴
- Complete Graphical User Interface (GUI) for EVAL-L9907H evaluation board.
EVAL-L9907-H Graphical User Interface アクティブ- ソフトウェア製品型番 Software Version 製品ステータス サプライヤ ダウンロード STSW-L9907-H 3.0.0 Active ST STSW-L9907 主な特徴
- Complete Graphical User Interface (GUI) for EVAL-L9907 evaluation board.
EVAL-L9907 Graphical User Interface アクティブ- ソフトウェア製品型番 Software Version 製品ステータス サプライヤ ダウンロード STSW-L9907 3.0.0 Active ST L9907説明 :
3 phase gate driver for 6step or FOC controlled Brushless Motors compatible with 48V NETKey features
- AEC-Q100 qualified
- Supply voltage from 4.2V to 54 V for working in single (12 V systems), double (24 V systems) and 48 V battery applications
- The device can withstand -7 V to 90 V at the FET high-side Driver pins
- Low standby current consumption
- 3.3 V internal regulator supplied by Vcc pin
- Boost regulator for full Rdson down to 6 V and over voltage protection
- 3 low-side + 3 high-side drivers
- PWM operation up to 20 kHz
- Gate driver current adjustable via SPI in 4 steps. Range set via external resistor. Maximum gate controlled current 600 mA
- Source connection to each MOSFET
- Input pin for each gate driver
- 2-differential current sense amplifiers:
- Output offset selectable via SPI (0.2*Vcc offset for ground shunt resistors connection, 0.5*Vcc offset for phase shunt resistors connection)
- All the amplifier gain factors are programmable (10, 30, 50, 100)
- 8 MHz, 16-bit SPI
- Full diagnostic
- Programmable parameters:
- Cross conduction dead time with a fixed minimum value
- 4 current steps driving the PowerMOS gates (25%, 50%, 75%, 100%)
- Phase or ground selection of current sense amplifier
- Gain values for the current sense amplifiers
- Zero current output voltage (offset) for the current sense amplifiers
- Over voltage threshold selection for single or double battery operation
- Short circuit detection thresholds for the low-side and the high-side MOSFETs (drain to source voltage monitor).
- Protection and diagnostic
- FET driver:
- FET driver supply Undervoltage (UV) diagnostic;
- Gate to source output voltage limit;
- Gate to source passive switch off.
- Power supply pins VB and VCC :
- Overvoltage (OV), Undervoltage (UV) diagnostic and protection
- All logic pins withstand 35 V
- Power MOSFET drain to source voltage drop measurement for overcurrent protection
- Over-temperature diagnostic and shutdown
- Fault status flag output
- FET driver:
EVAL-L9907-H説明 :
Evaluation board for L9907 highly integrated 3-phase BLDC motors pre-driver with integrated rail-to-rail operational ampliers and Inductive booster for system operation from 6V up to 54V - high Current version (120Amps)Price (US$)*
308.0Key features
- Supply voltage range (VBatt): 6 V÷54 V
- Load Current Capability up to 120 A
- Device control and diagnostic via SPI
- Flexible shunt configuration (Phase U+PhaseV or PhaseU+Total Phase)
- 4 LEDs for monitoring VBatt, Vcc, EN1 and EN2 signal
- Input signal connector compatible with SPC56 Discovery boards. A different microcontroller board can be connected by a simple adaptor or wire
- Total accessibility to all pins by test points
- Modular PCBs design to easily change the external Power MOS both SMD and throughhole Power MOS
- Possibility to connect external USB adapter for the SPI communication
- Possibility to use external Boost components by removing jumpers
EVAL-L9907説明 :
Evaluation board for L9907 highly integrated 3-phase BLDC motors pre-driver with integrated rail-to-rail operational ampliers and Inductive booster for system operation from 6V up to 54VPrice (US$)*
280.0Key features
- Supply voltage range (VBatt): 6 V÷54 V
- Load Current Capability up to 20 A
- Device control and diagnostic via SPI
- Flexible shunt configuration (Phase U+PhaseV or PhaseU+Total Phase)
- 4 LEDs for monitoring VBatt, Vcc, EN1 and EN2 signal
- Input signal connector compatible with SPC56 Discovery boards. A different microcontroller board can be connected by a simple adaptor or wire
- Total accessibility to all pins by test points
- Modular PCBs design to easily change the external Power MOS both SMD and throughhole Power MOS
- Possibility to connect external USB adapter for the SPI communication
- Possibility to use external Boost components by removing jumpers
SPC56P-Discovery説明 :
Discovery Kit for SPC56 P line - with SPC560P50L5 MCUKey features
- SPC560P50L5 32-bit 64MHz e200z0h CPU;32-bit Power Architecture® Technology CPU, 576 KB Flash in an LQFP144 package.
- Shield Connectors (Arduinocompatible).
- On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers (2 x 7 male 100mil connector).
- Free 128 Kbyte code size limited debugging
- Board power supply: from the USB bus (5 V supply voltage) or through external +12 V PSU.
- All GPIOs and DSPI/USB signals accessible by a 4x37 100mil pin grid array allowing connection of an additional boards for dedicated applications.
- CAN, K-LINE, LIN, FlexRay interfaces.
- Main power switch.
- Reset push button.
- 2 potentiometers for ADC evaluation
- 12 MHz crystal.
- Board size 152 x 103 mm
注目リソース
gerberSTSW-L9907-H説明 :
EVAL-L9907-H Graphical User InterfacePrice (US$)*
-ソフトウェア製品型番 Software Version 製品ステータス サプライヤ ダウンロード STSW-L9907-H 3.0.0 Active ST STSW-L9907説明 :
EVAL-L9907 Graphical User InterfacePrice (US$)*
-ソフトウェア製品型番 Software Version 製品ステータス サプライヤ ダウンロード STSW-L9907 3.0.0 Active ST
-