STの製品ポートフォリオは、最も要件の厳しい車載環境に適合し、ブラシ付きDCモータ、ステッピング・モータ、ブラシレスDCモータに対応する、幅広い電圧および電流定格範囲をもつモータ制御ICを豊富に取り揃えています。
STのモータ・ドライバは、低損失のPowerMOS出力段と先進的な制御回路を独自の方法で組み合わせることにより効率と精度を、また、包括的な保護および診断機能を集積することで 堅牢性と信頼性を実現しています。
PWM(パルス幅変調)やシリアル・インタフェースをはじめとするさまざまな制御インタフェースを備えた製品が用意されているため、集中制御と分散制御のいずれのアプリケーションでも最適なソリューションを見つけることができます。
New fully integrated, reliable and compact automotive-qualified drivers for DC motors
- VNH7070BAS Automotive fully integrated H-bridge motor driver
- L9942 Stepper Motor Driver for Bipolar Motors with microstepping & programmable current profile
- L9907 3 phase gate driver for 6step or FOC controlled Brushless Motors compatible with 48V NET
- VNH9013Y Automotive integrated H-bridge
- VNHD7008AY H-bridge motor driver for automotive DC motor driving
- VNH5019A-E Automotive fully integrated H-bridge motor driver
- L99H01 Motor Bridge Driver For Automotive Applications
- VNH5050A-E Automotive fully integrated H-bridge motor driver
- VNH7070AS Automotive fully integrated H-bridge motor driver
- VNH7100BAS Automotive fully integrated H-bridge motor driver
- L99H02 Motor bridge driver for automotive applications
- VNH7040AY Automotive fully integrated H-bridge motor driver
- L9958 SPI Controlled H-Bridge
- VNH7100AS Automotive fully integrated H-bridge motor driver
- L99ASC03G Brushless/Sensorless 3-phase motor pre-driver for automotive applications
- VNH5200AS-E Automotive fully integrated H-bridge motor driver
- L9805E Super smart power motor driver with 8-Bit MCU, RAM, EEPROM, ADC, WDG, Timers, PWM and H-bridge driver
- L9997ND Dual Half Bridge Driver
- VNH7013XP-E Automotive integrated H-bridge
- VNH3SP30-E AUTOMOTIVE FULLY INTEGRATED H-BRIDGE MOTOR DRIVER
- VNHD7012AY H-bridge motor driver for automotive DC motor driving
- L99MD01 Octal Half-Bridge Driver with SPI control for Automotive Application
- L9908 Automotive 3-phase motor gate driver unit
- VNH7070AY Automotive fully integrated H-bridge motor driver
- L9959 Single / Dual PMOS High-side H-bridge
- L99MD02 Hexa Half-Bridge Driver with SPI control for Automotive Application
- L9930 Dual Full Bridge
- L9960 H-bridge
- L9935 Two-Phase Stepper Motor Driver
- L99SM81V Programmable Stepper Motor Driver for Automotive Applications with Micro-Stepping and Stall Detection
- L9960T Dual H-bridge
- L9904 Motor bridge Controller
- VN5772AK-E Quad smart power solid state relay for complete H-bridge configurations
- L9903 ISO9141 Motor Bridge Controller
- VN5770AKP-E Quad smart power solid state relay for complete H-bridge configurations
- VNH5180A-E Automotive fully integrated H-bridge motor driver
- L99ASC03 Brushless/Sensorless 3-phase motor pre-driver for automotive applications