概要
製品セレクタ
ツール & ソフトウェア
リソース
ソリューション
eDesignSuite
Get Started

STのパワー・ショットキー・ダイオードは、低電圧ドロップ特性と、ゼロもしくはごくわずかなリカバリ損失を兼ね備えています。製品の定格は15V~200Vおよび1A~240Aであるため、OR-ingや48Vコンバータから、バッテリ充電器、溶接機器までのあらゆるアプリケーションの要件に対応します。これらの製品には、堅牢性の改善のためのアバランシェ・パワー定格が規定されています。

最新のデバイスは、60V、80V、120Vの中間VFおよびIR、ならびに200Vパワー・ショットキー・ダイオードです。

これらは、業界標準の外形を持つ挿入型および表面実装型パッケージで提供されています。この他、太陽光パネル・ジャンクション・ボックスに使用される30Vおよび45Vバイパス・ダイオード用に高電力密度化した新しいPowerFLAT™パッケージといった幅広い種類のパッケージで提供されます。STが発表した最新のパッケージは、セミスリムまたはスリム型ノートPC用アダプタで使用するのに特に適したナローリードTO-220ABパッケージです。リードの最大間隔が狭いため、このパッケージはPCBに完全に挿入することができます。定格60V、80V、100V、120Vのパワーショットキー・ダイオードについては、すでにこのパッケージでの提供を開始しています。他のダイオードについても、同様の提供が予定されています。

推奨製品

Only 1-mm thick, new Schottky diodes for lighter and slimmer power modules

Housed in the SOD123Flat and SOD128Flat and SMA Flat Notch packages – 1 mm thick only (12 and 26 mg) – ST’s 40, 60 and 100 V power Schottky rectifiers are tailored for miniature LED lighting, battery-powered equipment, power converters, motor drives and equipment installed in harsh industrial environments thanks to a T j range from –40 to 175 °C.

Almost 60% thinner than the standard SMA package – while fully footprint compatible – designers can create lighter and slimmer modules or use these as replacements in existing designs, choosing to increase their application efficiency with the ‘L’ series featuring a low forward voltage drop, or pushing the limit of thermal runaway risk with the high-temperature ‘H’ series.

推奨コンテンツ

eDesignSuite

ダイオード(パワー・ショットキー & FERD)スマート・セレクタ

サポート &フィードバック