概要
製品セレクタ
ソリューション
リソース
ツール & ソフトウェア
eDesignSuite
はじめる

STのパワー・ショットキー・ダイオードは、低電圧ドロップ特性および、ゼロもしくはごくわずかなリカバリ損失を特徴としています。製品の定格は15V~200Vおよび1A~240Aであり、低電圧OR-ingや48Vコンバータから高電圧のバッテリ充電器、および溶接器など、さまざまなアプリケーションの要件に対応します。また、堅牢性向上のためにアバランシェ耐性が規定されています。STのパワー・ショットキー・ダイオードは、STPOWERファミリの製品です。

最新のデバイスとしては、60V / 80V / 120V順方向中間電圧(VF)および逆方向リーク電流(IR)、200Vパワー・ショットキー・ダイオードが用意されており、

スルーホール型や業界標準の表面実装型など、幅広いパッケージで提供されます。新しいPowerFLAT™パッケージは、ソーラーパネル・ジャンクション・ボックス向けに設計されており、30Vおよび45Vバイパス・ダイオードの電力密度を向上させます。最新のスルーホール型パッケージであるナローリードTO-220ABは、スリムなノートPC用アダプタに適しています。リードの最大間隔が狭いため、基板に直接挿入することができます。TO-220ABパッケージは現在、60V / 80V / 100V / 120Vのパワー・ショットキー・ダイオードで利用可能です。

STの30V~200Vパワー・ショットキー・ダイオードは、わずか1mm厚の新しいSMA FlatおよびSMB Flatパッケージで提供されます。-40°C~175°Cの幅広いジャンクション温度(Tj)により、小型LED照明からバッテリ駆動機器、コンスーマ機器および過酷な産業環境向けのパワー・コンバータなどに対応可能です。また、はんだリフローおよびウェーブソルダリング(ノッチ)に対応するほか、非関税国におけるバックエンド、および10年間の長期製品供給保証プログラムの対象製品です。

Only 1-mm thick, new Schottky diodes for lighter and slimmer power modules

Housed in the SOD123Flat and SOD128Flat and SMA Flat Notch packages – 1 mm thick only (12 and 26 mg) – ST’s 40, 60 and 100 V power Schottky rectifiers are tailored for miniature LED lighting, battery-powered equipment, power converters, motor drives and equipment installed in harsh industrial environments thanks to a T j range from –40 to 175 °C.

Almost 60% thinner than the standard SMA package – while fully footprint compatible – designers can create lighter and slimmer modules or use these as replacements in existing designs, choosing to increase their application efficiency with the ‘L’ series featuring a low forward voltage drop, or pushing the limit of thermal runaway risk with the high-temperature ‘H’ series.

推奨コンテンツ

eDesignSuite

ダイオード(パワー・ショットキー & FERD)スマート・セレクタ