製品概要
概要
The X-CUBE-IPS expansion software package for STM32Cube runs on the STM32 and includes drivers that control the industrial intelligent power switches (IPS) mounted on the following expansion boards: X-NUCLEO-OUT03A1, two-channel, high-side digital output based on IPS2050H, X-NUCLEO-OUT04A1, two-channel, high-side digital output based on IPS2050H-32, X-NUCLEO-OUT05A1, one-channel, high-side digital output based on IPS1025H, X-NUCLEO-OUT06A1, one-channel, high-side digital output based on IPS1025H-32, X-NUCLEO-OUT08A1, one-channel high-side digital output based on IPS160HF, eight-channel high-side digital output based on X-NUCLEO-OUT10A1, one-channel high-side digital output based on IPS161HF, X-NUCLEO-OUT15A1, one-channel, high-side digital output based on IPS1025HF, eight-channel high-side digital output based on X-NUCLEO-OUT11A1, eight-channel galvanic isolated high-side digital output based on ISO808, X-NUCLEO-OUT13A1, eight-channel galvanic isolated high-side digital output based on ISO808-1, X-NUCLEO-OUT12A1, eight-channel galvanic isolated high-side digital output with SPI interface based on ISO808A, X-NUCLEO-OUT14A1, eight-channel galvanic isolated high-side digital output with SPI interface based on ISO808A-1.
This software allows controlling the output channels of the expansion boards when connected to a NUCLEO-F401RE or NUCLEO-G431RB development board.
It is possible to build systems with multiple boards stacked to evaluate multichannel digital output modules, even with different output current capabilities.
Each output channel can be switched into the steady-state mode or PWM mode.
In the PWM mode, the software allows you to program the expansion boards to be switched on and off using a specific frequency and duty cycle.
The software included in the package can be used in three integrated development environments (IDEs): IAR, Keil®, and STM32CubeIDE.
-
特徴
- Software package to build applications using the expansion boards that mount the industrial intelligent power switches (IPS)
- Includes ready-to-use firmware to evaluate easily the driving and diagnostic capabilities of the IPS products for industrial loads
- Support for NUCLEO-F401RE and NUCLEO-G431RB development boards
- GPIOs, PWMs, and IRQs
- Fault/diagnostics interrupt handling
- Easy portability across different MCU families, thanks to STM32Cube
- Free, user-friendly license terms