製品概要
概要
The purpose of this example (X-CUBE-IRREMOTE) is to provide a generic solution for implementing an IR transmitter (a remote control device) and receiver using the timers available on the microcontrollers of the STM32F0 Series, STM32F3 Series, and STM32G0 Series. The example implements RC5 and SIRC protocols on selected evaluation boards. Implementation is designed to be easily reconfigurable for other STM32 microcontroller series, boards and protocols.-
特徴
- RC5 protocol
- SIRC protocol
- Transmitter
- Receiver