-
The X-CUBE-SMBUS Expansion Package contains the SMBus/PMBus stack implementation for STM32Cube.
The SMBus stack is built on STM32Cube HAL drivers to implement the transport layer. Middleware also includes the template for further expansion and personalization of PMBus support.
The strict usage of STM32Cube ensures high portability across STM32 microcontrollers.
X-CUBE-SMBUS is provided with example and basic functionality tests for the main board in the P-NUCLEO-WB55 pack, and for boards NUCLEO-G431RB, NUCLEO-H743ZI, NUCLEO-L4R5ZI, 32F072BDISCOVERY, 32L0538DISCOVERY, 32L476GDISCOVERY, and STM32F3DISCOVERY.特徴
- SMBus 3.0 transfers:
- Quick command
- Read/write byte/word
- Block transfers
- Process call
- Zone commands
- PMBus 1.3.1 support:
- Group command
- Extended command
- Notable features:
- Alert signal and response
- Address resolution protocol
- Packet error checking
- Host notification protocol
- Up to 1 MHz speed tested
- SMBus 3.0 transfers:
注目ビデオ
Follow issues and share solutions on Github for STM32Cube MCU packages. Integrate your own software components in a STM32Cube Expansion for STM32CubeMX and STM32CubeIDE tools, thanks to the new STM32PackCreator utility
STM32CubeMX is part of the STM32Cube initiative designed to simplify and accelerate the development of applications for STM32 microcontrollers. STM32CubeMX offers the possibility to generate C projects using embedded software offers packages like CMSIS-Pack compliant software packs. Starting with the 6.0.0 revision, STM32CubeMX is delivered with STM32PackCreator, an STM32 pack creation graphical companion tool, whose main purpose is the creation of software packs.
MadeForSTM32™ is a new quality label delivered by ST, which is granted after an evaluation process. It helps engineers identify third party solutions with the highest level of integration and quality for the STM32 microcontrollers' ecosystem. MadeForSTM32™ is offered to members of the ST Partner Program who want to go one step further in our collaboration, with the overall objective of contributing to a high-quality STM32 ecosystem.
All tools & software
All resources
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Jun 2019 |
10 Jun 2019
|
アプリケーションノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Mar 2019 |
07 Mar 2019
|
ユーザ・マニュアル (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Sep 2019 |
06 Sep 2019
|
|||
10 Sep 2020 |
10 Sep 2020
|
|||
27 Jul 2020 |
27 Jul 2020
|
プレゼンテーション (3)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2020 |
14 Apr 2020
|
|||
09 Dec 2020 |
09 Dec 2020
|
|||
11 Aug 2020 |
11 Aug 2020
|
パンフレット (2)
Resource title | Latest update | |||
---|---|---|---|---|
11 Sep 2018 |
11 Sep 2018
|
|||
29 Oct 2018 |
29 Oct 2018
|
ライセンス契約 (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 |
09 Dec 2020
|