STPayBio

量産中

Biometric System on Card proof of concept for fingerprint-authenticated payment transactions

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

The STPayBio proof of concept (POC) demonstrates high performance biometric authenticated transactions based on either contact or contactless modes. A full transaction is performed in less than 1.2 s including a complete match and payment. The solution is based on the most advanced products form both STMicroelectronics, and partner to demonstrate a competitive solution with reduced bill of material (BOM). The efficient energy harvesting of the secure element is used to power all of the card companion chips including the microcontroller and the sensor.
The solution is compatible with current enrollment devices such as basic sleeve, enhanced sleeve or mobile phone applications.
The STPayBio secure microcontrollers are based on Arm® cores.Arm is a registered trademark of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
  • 特徴

    • Hardware key features
      • Card holder identification through dual-interface card biometric system
      • Based on STMicroelectronics secure element (SE) and STMicroelectronics low-power silicon microcontroller
      • 40 nm ST31 secure element:
        • To perform secure banking transactions, store biometric templates and carry out secure card matching
        • To perform energy harvesting provided by the SE with no battery, nor super cap
      • STM32L443 microcontroller:
        • To perform fast Low-power mode biometric extractions for enrollment and at each transaction
      • Latest generation FPC 1323 Sensor 6 contacts module on 35 mm tape
      • System in package (SIP) 8-pin ISO module on 35 mm tape via LINXENS
      • Prelam® in custom sheet formats, including RF ID1 antenna and connectivity via LINXENS
    • Software content
      • SE OS compliant with Java® Card 3.0.5 and GlobalPlatform® GPC 2.3.1 coupled with Financial configuration v1.0.2
      • MasterCard® applet based on M/Chip® advance 1.2.3 specification targeting MasterCard® Biometric system on chip compliancy
      • Proprietary enrollment applet
      • Extraction and matching algorithms based on fingerprint cards (FPC) libraries
    • Key benefits
      • Complete biometric system on card solution (through partners)
      • Reduced BOM
      • Matching with the secure element
      • High performance solution when used for both contact and contactless modes including matching.
      • Compatible with different enrollment processes
      • Easy integration with standard card manufacturers:
        • Hot lamination of the card body
        • ISO module and sensor on 35 mm tape
        • Yield loss reduction with module embedding at the final stage of card manufacturing
      • Secure solution with "False Acceptation Rate" (FAR) <1/10000 and "False Rejection Rate" (FRR) <3%
    • Support for validation and development
      • Application companion board

品質 & 信頼性

製品型番 WEEE Compliant 材料宣誓書**
STPayBio
-

STPayBio

Material Declaration**:

WEEE Compliant

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
コア製品
製品ステータス
サプライヤ
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STPayBio

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

ST31
量産中
ST - - -

STPayBio

コア製品

ST31

製品ステータス

量産中

Budgetary Price (US$)*/Qty

サプライヤ

ST

ECCN (US)

-

ECCN (EU)

-

Budgetary Price (US$)* / Qty

Country of Origin

-

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。