Xpander devices are general-purpose input/output port expanders to interface digital ASICs via a two-line bidirectional bus (I²C).
Intelligent features offered by Xpander logic include an advanced matrix keypad controller supporting up to 96 keys and an advanced PWM controller providing complex brightness pattern control.
- STMPE1801 Xpander Logic 18-bit enhanced port expander with keypad controller