加速度センサは直線加速度の測定を行います。また傾斜や振動の測定など、特定の目的での使用も可能です。MEMS加速度センサは、自由落下、ウェイクアップ、シングル / ダブル・タップ認識、活動 / 不活動検知、6 / 4方向判定などを含むモーションおよび加速度検知機能を内蔵しています。
STの加速度センサ製品ポートフォリオ

STが提供する最先端の3軸MEMS加速度センサには、最大±400gの測定範囲および1.71V~3.6Vの電源電圧範囲を特徴とするアナログ・センサおよびデジタル・センサがあります。
低消費電力アプリケーションに最適
優れた省電力機能を備えたSTの加速度センサは、超低消費電力アプリケーションに最適です。省電力機能には、低消費電力モード、自動ウェイクアップ機能、データ格納に使用できるFIFOバッファなどがあり、ホスト・プロセッサの負荷とシステムの消費電力を低減します。
STの加速度センサは、スマートフォンや情報端末など、低消費電力と小型化が要求される様々な携帯型機器に適しています。STがリリースした次世代の加速度センサは大幅に小型化され、わずか2mm x 2mm x 1mmサイズ、14ピンおよび12ピンのパッケージで提供されます。
車載および産業アプリケーション向け製品
STの製品ポートフォリオには、次のような加速度センサも含まれます。
- AEC-Q100に準拠し、広い動作温度範囲を持つ車載アプリケーション向け加速度センサ(AIS32xファミリなど)
- IISxxxシリーズなどの、産業アプリケーション向け加速度センサ
これらは、リリースから10年間にわたり製造が継続されるSTの長期供給保証プログラムの対象製品です。

ビデオ
A bridge between the sensor on the motherboard and your laptop
LIS2DTW12: Temperature sensor combined with a 3-axis MEMS accelerometer
The LIS2DTW12 is the first hybrid combo sensor of the T-Plus family. It is an accelerometer coupled with a precise temperature sensor to offer additional levels of integration.
Together: integrated solution for higher accuracy, lower power consumption
- IIS3DHHC High-resolution, high-stability 3-axis digital inclinometer for industrial applications
- LIS3DSH 3-axis accelerometer, ±2g/±4g/±6g/±8g/±16g user selectable full-scale, SPI/I2C digital output, ultra low-power, high performance
- IIS3DWB Ultra-wide bandwidth, low-noise 3-axis digital accelerometer for industrial applications
- LIS2DE12 3-axis MEMS accelerometer, ultra-low-power 2 µA, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, embedded FIFO, high-performance acceleration sensor, VFLGA package
- AIS1120SX Automotive MEMS accelerometer sensor, single-axis for central airbag applications, AEC-Q100 qualified
- LIS2DTW12 Temperature sensor combined with a 3-axis MEMS accelerometer
- AIS2120SX Automotive accelerometer for airbag, dual-axis hi-g accelerometer, AEC-Q100 qualified
- IIS2DLPC MEMS digital output motion sensor: high-performance ultra-low-power 3-axis accelerometer for industrial applications
- AIS328DQ Automotive 3-axis accelerometer, ultra low power, SPI/I2C digital output, AEC-Q100 qualified
- LIS3LV02DL 3-axes digital output linear accelerometerr, ±2g / ±6g user selectable full-scale, I2C, SPI
- H3LIS331DL Low power High-g 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g/±400g
- AIS326DQ MEMS inertial sensor 3-axis, low g accelerometer with digital output
- AIS1200PS MEMS peripheral acceleration sensor, single-axis with PSI5 point-to-point interface, AEC-Q100 qualified
- LIS2DH 3-axis MEMS accelerometer, ultra-low-power, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, embedded FIFO, high-performance acceleration sensor
- IIS2DH 3-axis digital accelerometer, ultra low-power high performance MEMS motion sensor
- LIS331HH 3-axis accelerometer, ±6g/±12g/±24g selectable full-scale range, ultra low power operational modes, advanced power saving, smart sleep to wake-up functions, digital I2C/SPI output
- LIS2DW12 3-axis MEMS accelerometer, ultra low power, configurable single/double-tap recognition, free-fall, wakeup, portrait/landscape, 6D/4D orientation detections
- LIS2DH12 3-axis MEMS accelerometer, ultra-low-power, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, embedded FIFO, high-performance acceleration sensor, VFLGA package
- LIS3DH 3-axis MEMS accelerometer, ultra-low-power, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, embedded FIFO, high-performance acceleration sensor, LLGA 16 3x3x1.0 package
- AIS3624DQ 3-axis accelerometer for non-safety automotive applications, ultra low power, SPI/I2C digital output, AEC-Q100 qualified
- LIS344ALH 3-axis analog accelerometer, ±2 g / ±6 g user selectable full-scale, ultra compact, low power
- AIS2DW12 MEMS digital output motion sensor: ultra-low-power 3-axis accelerometer for automotive applications
- LIS3DHH 3-axis accelerometer, ultra high resolution, low-noise, SPI 4-wire digital output, ±2.5g full-scale
- LIS25BA MEMS digital output motion sensor: low noise, high bandwith, 3-axis accelerometer with TDM interface
- LIS2DS12 3-axis MEMS accelerometer, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, ultra-low-power, high-performance acceleration sensor
- H3LIS100DL Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor
- MIS2DH 3-axis accelerometer for medical/healthcare applications, ±2g/±4g/±8g/±16g user selectable full-scale
- H3LIS200DL Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g
- IIS328DQ 3-axis accelerometer for industrial applications, SPI/I2C digital output, ultra low-power high performance
- LIS331DLH 3-axis digital accelerometer, ultra low power operational modes, advanced power saving, smart sleep to wake-up functions
- LIS2HH12 3-axis accelerometer, ±2g/±4g/±8g full scale, high-speed I2C/SPI digital output, ultra-low-power, integrated FIFO