加速度センサは、直線加速度の測定に加えて、勾配や振動の測定などの他の目的にも使用されます。
MEMS加速度センサは、自由落下、ウェイクアップ、シングル / ダブル・タップ認識、活動 / 不活動検知、6方向 / 4方向判定などを含むモーションおよび加速度検知機能を内蔵しています。
アプリケーション
加速度センサの製品種類
STの最先端3軸MEMS加速度センサには、汎用センサ、特定アプリケーション向けセンサ、機械学習コア内蔵センサなどの種類があります。
車載用アプリケーションの製品ポートフォリオでは、AIS32xファミリをはじめとする、広い動作温度範囲に対応したAEC-Q100準拠の加速度センサを取り揃えています。
産業用アプリケーション向けデバイスのIISxxxファミリ製品は、提供開始日から少なくとも10年間の継続生産を保証する、STの長期製品供給保証プログラムが適用されます。
- 汎用センサ
- 特定アプリケーション向けセンサ
- 機械学習コア内蔵のセンサ
加速度センサの製品ポートフォリオ
メリット
- 超低消費電力アプリケーション向けの高度な省電力機能
- 専用OIS SPI_AUXインタフェース
- 機械学習コア内臓
- カスタム・ジェスチャ認識用のプログラム可能なステート・マシン
- 先進的な歩数計 / ステップ検出 / ステップ・カウンタ
- 低消費電力モード、自動ウェイクアップ機能、FIFOバッファ
- 14および12ピン出力の2mm x 2mm x 1mmパッケージで提供
注目ビデオ
推奨コンテンツ
ST’s IIS2ICLX inclinometer wins the CES 2021 Honoree Innovation Award in the Smart Cities category
The high-accuracy IIS2ICLX two-axis digital accelerometer is ideal for structural health monitoring and inclination measurements, combining high stability and repeatability, low noise, and ultra-low-power with support for Artificial Intelligence at the edge. It is included in ST’s 10-year longevity program.
The IIS2ICLX features:
- 2-axis digital plug-and-play inclinometer
- the highest performance in terms of resolution, accuracy, stability, and power consumption
- Ultra-low noise (15 µg/√Hz)
- A programmable Machine Learning core to integrate AI algorithms and reduce power consumption at system level
The unparalleled set of features, such as the Machine Learning Core (MLC), programmable Finite State Machines (FSM), FIFO, sensor hub capabilities, and event decoding and interrupts, provide fundamental support for low power intelligent sensor nodes to reduce data transfer rates and volumes to the cloud.
Thanks to its decision-tree algorithms, the IIS2ICLX significantly increases the autonomy of battery-operated applications by allowing nodes to remain in very low power standby until the sensor autonomously detects and classifies movement, vibration or variation in inclination.
New IIS3DWB sensing solution for wide scale adoption of vibration monitoring in Industry 4.0 applications
Optimized for high performance industrial vibration sensing, the 3-axis IIS3DWB MEMS accelerometer with an ultra-wide bandwidth and low-noise is a power-efficient and affordable digital sensing solution included in ST’s 10-year longevity program.
The IIS3DWB sensor is a key enabler of industrial vibration monitoring:
- it offers a 3-axis digital plug-and-play solution for a seamless and cost-effective adoption
- its wide and flat frequency response up to 6kHz and low noise ensure high-quality vibration data is collected
- the sensor low-power and extended temperature range up to +105°C is ideal for long-lasting, self-powered wireless sensor nodes and allows them to be retrofitted into existing systems
The STWIN SensorTile development kit (STEVAL-STWINKT1B) takes the prototyping of vibration monitoring solutions to the next level. It integrates the IIS3DWB sensor with numerous additional sensors and an ultra-low-power STM32L4+ MCU, and offers wired and wireless connectivity. Software libraries for vibration processing are also available, including a high-speed data logger for data scientists to develop algorithms.
- IIS3DHHC High-resolution, high-stability 3-axis digital inclinometer for industrial applications
- IIS2ICLX 機械学習コアを内蔵した高精度、高分解能、低消費電力の2軸デジタル傾斜計
- IIS3DWB 超広帯域・低ノイズの3軸デジタル振動センサ
- LIS2DE12 MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "femto" accelerometer
- LIS2DTW12 MEMS digital output dual motion and temperature sensor
- AIS2120SX Automotive accelerometer for airbag, dual-axis hi-g accelerometer, AEC-Q100 qualified
- IIS2DLPC MEMS digital output motion sensor: high-performance ultra-low-power 3-axis accelerometer for industrial applications
- AIS328DQ Automotive 3-axis accelerometer, ultra low power, SPI/I2C digital output, AEC-Q100 qualified
- H3LIS331DL Low power High-g 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g/±400g
- AIS25BA MEMSデジタル出力モーション・センサ:TDMインタフェースを搭載した低ノイズおよび広帯域の3軸加速度センサ
- LIS2DUXS12 Ultralow-power accelerometer with Qvar, AI, & anti-aliasing
- LIS2DUX12 Ultralow-power accelerometer with AI & anti-aliasing
- AIS1200PS MEMS peripheral acceleration sensor, single-axis with PSI5 point-to-point interface, AEC-Q100 qualified
- LIS2DH MEMS digital output motion sensor:ultra low-power high performance 3-axis femto accelerometer
- IIS2DH Ultra low-power high performance 3-axes accelerometer with digital output for industrial applications
- LIS2DW12 3-axis MEMS accelerometer, ultra low power, configurable single/double-tap recognition, free-fall, wakeup, portrait/landscape, 6D/4D orientation detections
- LIS2DH12 MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "femto" accelerometer
- LIS3DH 3-axis MEMS accelerometer, ultra-low-power, ±2g/4g/8g/16g full scale, high-speed I2C/SPI digital output, embedded FIFO, high-performance acceleration sensor, LGA 16 3x3x1.0 package
- AIS3624DQ 3-axis accelerometer for non-safety automotive applications, ultra low power, SPI/I2C digital output, AEC-Q100 qualified
- AIS2DW12 MEMS digital output motion sensor: ultra-low-power 3-axis accelerometer for automotive applications
- AIS2IH デジタル出力MEMSモーション・センサ: 高性能の車載アプリケーション向け3軸加速度センサ
- LIS3DHH 3-axis accelerometer, ultra high resolution, low-noise, SPI 4-wire digital output, ±2.5g full-scale
- LIS2DW MEMS digital output motion sensor:high-performance ultra-low-power 3-axis "femto" accelerometer
- LIS25BA MEMS digital output motion sensor: low noise, high bandwith, 3-axis accelerometer with TDM interface
- LIS2DU12 Ultralow-power accelerometer with anti-aliasing & motion detection
- LIS2DS12 3-axis MEMS accelerometer, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, ultra-low-power, high-performance acceleration sensor
- H3LIS100DL Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor
- MIS2DH 3-axis accelerometer for medical/healthcare applications, ±2g/±4g/±8g/±16g user selectable full-scale
- H3LIS200DL Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g
- IIS328DQ High-performance ultra-low-power 3-axis accelerometer with digital output for industrial applications
- LIS331DLH 3-axis digital accelerometer, ultra low power operational modes, advanced power saving, smart sleep to wake-up functions
- LIS2HH12 3-axis accelerometer, ±2g/±4g/±8g full scale, high-speed I2C/SPI digital output, ultra-low-power, integrated FIFO