概要
製品セレクタ
ツール & ソフトウェア
リソース
ソリューション
eDesignSuite
Get Started

iNEMO慣性モジュールは、互いに補完する複数タイプのセンサを集積し、個別のMEMS製品に比べて、より小型かつ堅牢で組み立ての容易なソリューションを実現する慣性測定ユニット(IMU)です。

MEMS&センサFinderモバイル用アプリ
Apple iOS App Store
Google Play Androidアプリ

iNEMOシステム・イン・パッケージ(SiP)は、加速度センサ、ジャイロ・センサ、地磁気センサをモノリシックの6軸または9軸ソリューションとして集積した製品です。

複数のセンサ出力を統合することで、モーション・センシング・システムの精度を向上させ、より高度なジェスチャ認識、ゲーム、拡張現実、屋内ナビゲーション、位置情報に基づいたサービスなどへの適用が可能になります。


LSM6DSOX: Ultra-low power and high accuracy

The LSM6DSOX is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope boosting performance at 0.55 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.

The LSM6DSOX iNEMO™ sensor contains a machine-learning core to classify motion data based on known patterns. Relieving this first stage of activity tracking from the main processor saves energy and accelerates motion-based apps such as fitness logging, wellness monitoring, personal navigation, and fall detection.

The sensor also has more internal memory than conventional sensors, and a state-of-the-art high-speed I3C digital interface, allowing longer periods between interactions with the main controller and shorter connection times for extra energy savings.

The LSM6DSOX supports main OS requirements, offering real, virtual and batch sensors with 9 Kbytes for dynamic data batching. The LSM6DSOX fully supports electronic image stabilization (EIS) and optical image stabilization (OIS) applications as the module includes a dedicated configurable signal processing path for OIS and auxiliary SPI, configurable for both the gyroscope and accelerometer.  The LSM6DSOX is available in a 14-lead plastic land grid array (LGA) package (2.5 x 3 x 0.83 mm).

推奨コンテンツ

プレミアム・コンテンツ