CATEGORIES

マイクロコントローラ メニューを最小化

概要
製品セレクタ
ツール & ソフトウェア
リソース
ソリューション
eDesignSuite
Get Started

超低消費電力マイクロコントローラSTM32L0シリーズ

STM32L0シリーズは、STのエントリー・レベルの超低消費電力マイクロコントローラで、卓越した低消費電力レベルを目指して設計されました。125°Cで世界最小の消費電力を誇る、真の超低消費電力マイクロコントローラです。

Arm® Cortex®-M0+コアとSTM32の超低消費電力機能という、これまでにない組み合わせにより、STM32L0はバッテリ駆動または環境発電によって給電されるアプリケーションに最適の製品です。

STM32L0は、電力効率を最適化するために、動的電圧スケーリング、超低消費電力クロック発振器、高速ウェイクアップ機能を備えています。新しい自律型ペリフェラル(USART、I²C、タッチ・センス・コントローラなど)は、Arm® Cortex®-M0+の負荷を軽減することでCPUのウェイクアップ回数を減らし、処理時間の短縮や電力消費の低減を実現します。

アプリケーションの総部材コストを削減するために、低消費電力コンパレータ、内蔵EEPROM、水晶発振子不要のUSBインタフェースを集積しました。

超低消費電力モードで動作する、その他の付加価値機能、例えば16bit A/Dコンバータ(ハードウェア・オーバーサンプリング)、デュアルチャネルD/Aコンバータ、ハードウェア暗号化エンジン、通信ペリフェラルは、機能の集積化、性能、超低消費電力特性の間に他の追随を許さない最適のトレードオフを実現します。

STM32L0マイクロコントローラでは、最大192KBのFlashメモリと20KBのRAM、最大6KBのEEPROMを内蔵した製品を、小型WLCSPパッケージを含む14 ~ 100ピンのパッケージで提供しています。

STM32L0マイクロコントローラは、超低消費電力マイクロコントローラの効率を比較するための標準化されたテストEEMBC™ ULPBench®において、スコア244を達成しました。

電流消費の参考値は次の通りです。

  • 動的RUNモード:最低49µA/MHz(外部DC-DCによる)および76µA/MHz(LDOによる)
  • 超低消費電力モード + RAM全体 + 低消費電力タイマ:340nA(ウェイクアップ・ライン x 16)
  • 超低消費電力モード + バックアップ・レジスタ:230nA(ウェイクアップ・ピン x 2)
  • ウェイクアップ時間:3.5µs

STM32L0 MCU series: a great and affordable ecosystem

  • Purchase a 32-pin or 64-pin Nucleo board, Discovery kit or Evaluation kit for STM32L0 MCUs. 
  • Download the Free STM32CubeL0 embedded software package containing the HAL, LL (low-layer) APIs, and middleware. Then install ST’s STM32CubeMX graphical software configuration tool (Free) that supports pinout configuration, code generation and a power consumption calculator. Start with one of the many examples provided or build your own project.
  • To get ultimate optimized library code download the free STM32SnippetsL0 embedded software package.
  • STM32L0 users can now choose from several IDEs from leading vendors and enjoy free license of MDK-ARM-STR Keil environment and also free Eclipse-based IDEs such as Ac6 System Workbench.

STM32L0 Ultra-low-power Wireless Solution

To discover low-power wireless solutions based on the STM32L0, the STM32L0 LoRa® Discovery kit
(B-L072Z-LRWAN1) and the low-power wireless Nucleo pack (P-NUCLEO-LRWAN1) with NUCLEO-L073RZ and LoRa expansion board (I-NUCLEO-SX1272D) are now available.

Learn more about our LoRa solution on LoRaWAN web page.

Recommended for you