NECTO Studio is productive cross-platform integrated developing environment with smart editing support made for the rapid and comfortable development of applications for the embedded world. It Includes C Compiler, mikroSDK 2.0, USB & WiFi Debugger with Planet Debug live camera streaming.
The main features of NECTO Studio IDE:
Modern, intuitive, and professional
The productive cross-platform integrated developing environment with smart editing support made for the rapid and comfortable development of applications for the embedded world.
Advanced Project Management
Choose a project configuration with a setup in a blink of an eye. Build and run target project in seconds. Use predefined templates and tweak the most delicate details of the project environment when needed
Powerful Editor
Focus on your code, let the editor with a smart code model highlight errors, do code completion, find references, locate header files, and much, much more.
NECTO Designer - Turn your design into code
Create amazing UI interfaces with a built-in designer. Focus on your design goals by simply dropping visual elements, and the NECTO studio will generate code for you.
Package Manager - Integrate, create and share
Power of Libstock inside your NECTO Studio! Get libraries, board definitions, and examples or create and share your own packages directly from IDE.
GDB Server powered WiFi and USB
in-circuit debugging with Planet Debug support
A highly effective tool for real-time debugging at the hardware level via WIFI and USB interface. Enjoy all the benefits of the industry standard that is GDB.
You can now program and debug remotely, online from any place in the World. You are no longer limited by the hardware you have on your desk. Our NECTO Studio combined with WiFi-enabled CODEGRIP debugger, facilitates real-time streaming that allows you to see your board working in real-time.
https://www.mikroe.com/planet-debug
mikroSDK 2.0 native support
Simplifies and accelerates application development by providing an abstraction to the hardware. It is now possible to have only one source code for all MCU architectures.
Flexible licensing
No matter if you are a professional, maker, or student, we can offer licensing options tailored just for you.
Setups
Tweak your toolchain and hardware settings and save them for later use. Within one click, you can run your code in a completely different environment.
Sophisticated build system
Speed up your builds with parallel jobs and build only the necessary to make most of your CPU and thus decrease the compile and linking times.
ツールタイプ | IDE,Compiler |
サイト |