The ISIT CANopen Safety Certifiable Stack (ISIT_COSAFE_LC) meets the needs of certified applications and allows developers to use the advantages of the CANopen protocol while benefiting from the necessary elements for the certification of the product with an approved organization: documentary set, unit and integration testing plans, test reports… Delivered as source C code, independent of the CPU/OS platform, ISIT_COSAFE_LC can also operate without an operating system (NullOS).
Features and Benefits:
- Pre-certified "COTS" software
- Compliant with the safety extension of CANopen (CiA 304)
- Certification Pack Available
- OS and CPU independent architecture
- Delivery of ISIT_COSAFE_LC as source code
Functions overview:
- Master & Slave
- SDO: Client/server in expedited mode
- PDO Rx/Tx: Static Mapping
- SYNC
- EMCY
- HEARTBEAT
- SRDO: Safety producer / consumer – Static Mapping
Objects Dictionary:
- Independent and editable before use
- Source code generation from EDS file
Content of the delivery:
- CANopen Safety stack: Software provided as source code for the stack and the driver
- Usage and certification documentation
- Safety manual
- User manual
Test plan:
- Unit
- Integration (MS Word document)
- Test reports (unit, integration, validation)
- Sample application program for the
- ISIT_COSAFE implementation
- Support and maintenance included for the first year
Additional services:
- Trainings on CAN/CANopen
- Operating System and CPU porting
- Integration with customer application
- Application development
ISIT CANopen Safety protocol Stack
ISIT offers a software CANopen protocol stack (ISIT_COSAFE) compliant with the CiA-301 and CiA-304 standard.
Developed in ANSI-C and independent of the hardware (except for CAN driver), it eases the rapid development of master and slave devices, including the necessary services like SDO, PDO, NMT (network management), LSS (layer setting services) and Safety communication messages (SRDO).
The Safety extension CiA-304 provides all the services and functionalities for designing CANopen devices with safety communication constraints and has already proven itself in many industrial applications.
In some application cases, the use of the CANopen Safety protocol is not sufficient, in particular if the final application must receive certification for an official operating safety standard (e.g. IEC61508, ISO13849, ISO25119 or DO178). ISIT therefore offers a certified version of its CANopen Safety stack.
ISIT CANopen Safety protocol Stack - Features and Benefits:
- Compliant with CANopen Protocol CiA-301 (EN50325-4) and the safety extension CiA-304 (EN50325-5)
- Master/Slave version only
- Delivery of protocol stack as source code
- Generic easy-to-use API, compatible with standard/certified versions
- EDS Editor provided
- Same code as certified version
- Can be “ugraded” to certified version
ISIT CANopen Safety protocol Stack - Functions overview:
- SDO expedited, segmented and block modes
- PDO synchronous/asynchronous modes
- PDO static/dynamic mapping
- NMT Error control : Heartbeat consumer/producer
- EMCY producer (Consumer in Master version only)
- NMT commands (Master version only)
- Any slave profile can be created by providing EDS file
- SRDO producer / consumer – Static Mapping
- EDS Editor provided
ISIT CANopen Safety protocol Stack - Content of the delivery:
- CANopen Safety stack : Software provided as source code for the stack and the CAN driver
- Usage documentation (User manual)
- Sample application programs for the stack implementation
- Support and maintenance included for the first year
ISIT CANopen Safety protocol Stack - Additional services:
- Trainings on CAN/CANopen
- Operating System and CPU porting
- Integration with customer hardware/application
- Application development
対応製品 | STM32 |
サイト |
ST製品 |
---|