DC-DCレギュレータおよびコントローラのPM66xxファミリは、ノートPCやタブレットに高度なパワー・マネージメント・ソリューションを提供します。
PM66xxファミリは、優れた制御テクニックにより、低負荷時にクラス最高の効率を達成することができます。また、パワーMOSFETあり(PM6641) / パワーMOSFETなし(PM6680)での異なる統合レベル、PWMおよびLDOソリューション(PM6670S)、特定のアプリケーションに適合する5V~36Vまでのさまざまな電圧定格など、あらゆるアプリケーション・ニーズに適合するさまざまなソリューションを提供します。
PM669xシリーズは、次世代IMVP7プラットフォームのCPUとGFXを供給するための優れた柔軟性をユーザに提供します。PM661xシリーズは、スペースに制約があるマルチケミストリ・バッテリ充電アプリケーション向けに部品点数を少なくした4つの高効率同期バッテリ充電器のセットです。
PM66xxA DC-DCバックコントローラ・シリーズは、産業用アプリケーション向けの5 V / 12 V / 24 Vバスに対応する幅広い入力電圧範囲を提供します。複数の調整可能な出力電圧を持っているため、FPGAおよびマイクロコントローラ・システムの電源ニーズを満たす上で最適の製品です。
すべてのデバイスが小型のVFQFPNパッケージで利用できるため、省スペース設計の要件に最適です。

注目ビデオ
推奨コンテンツ
- PM6680A Dual synchronous step down controller with adjustable output voltages plus LDO
- STPMIC1 14 Output Rails PMIC 4 Adjustable Constant ON Time (COT) Buck SMPS converters BOOST with Bypass, LDO for Memory Power Supply
- PM6641 Monolithic VR for Chipset and DDR2/3 Supply for Ultra-Mobile PC (UMPC) Applications
- PM6680 2 adjustable output power controller for notebook PC chipset power
- STPMIC02 Power management IC, 2 E-fuses, 2 switching regulators
- STPMIC06 Power Management IC:4 Buck regulators, PMBUS® Interface
- PM6686 Dual step-down controller with adjustable voltages, adjustable LDO and auxiliary charge pump controller for notebook
- STODD03 Monolithic 2 channel power management for high definition ODD with integrated power switch
- STPMIC07M Power Management IC: 4 Buck regulators, 3 LDO, I2C Interface
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.