CATEGORIES

パワー・マネージメント メニューを最小化

概要
製品セレクタ
ツール & ソフトウェア
リソース
ソリューション
eDesignSuite
Get Started

STのインテリジェント・ハイサイド・スイッチは、誘導負荷、容量性負荷、または負荷抵抗を駆動する1チャネルまたは複数チャネルのバイポーラ / MOSFET出力スイッチを提供します。 CPUフィードバックの診断機能とさまざまな保護機能を使用しているために、このデバイスは本質的に壊れにくく、産業アプリケーションに適しています。 このデバイスは、広い電圧範囲(+5.5~+50 V)で動作します。

STのVNxxスイッチは、短絡と熱的過負荷状態に対する組込み保護機能による極小のRDS(on)スイッチングと包括的な診断機能を提供します。 ハイサイド構成では、8つまでの負荷を同時に制御できます。

Galvanic isolated high-side smart power switch with SPI features rich diagnostic, safety, and protection features

The galvanic isolated octal high-side smart power switch enhances diagnostics and system management by providing a 20 MHz SPI port allowing both per-channel over-temperature signalization and efficient daisy-chaining of multiple devices. A power-good output indicates the status of the process-side power supply.

The device enlarges ST’s family of galvanic isolated high-side switches, featuring maximum safety and robustness in demanding applications such as industrial PLCs, PCs, or peripherals, and numeric-control machines in conventional industrial automation or Industry 4.0 smart-factory scenarios.

Galvanic isolated 8-channel high-side switch in compact QFN package

Smaller, more robust and energy-efficient controllers are the current trend for innovative industrial automation equipment. An octal integrated galvanic isolated switch, ST’s ISO8200BQ housed in a compact QFN package fulfills the safety requirements and saves the PC-board space occupied by conventional opto-electronic isolation circuitry. With very low levels of quiescent current, together with on-chip RF communication through the isolation layer, it ensures excellent levels of efficiency and immunity to electromagnetic noise and ESD in compliance with international standards.

Recommended for you