CATEGORIES

パワー・マネージメント Minimize menu

LED降圧電流レギュレータ

概要
製品セレクタ
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
eDesignSuite

STのモノリシック・バック・スイッチング・レギュレータは、高いスイッチング周波数によって55Vの最大入力電圧に対応し、4Aの最大出力電流を供給します。  これは、高輝度LEDを駆動するための単純かつ効率的でコスト効率に優れたソリューションを実現します。 また、専用の調光回路も備えています。

edesign_widget_sc1575

推奨コンテンツ

3A LED driver with integrated DC-DC converter for automotive applications

The new ALED6000 is a single-chip automotive LED driver with integrated DC/DC converter designed to source up to 3 A on a single strip LED and to operate with a wide input-voltage range of 4.5V to 61V, which makes it the ideal choice for automotive systems.

Housed in a HTSSOP16 Package, the ALED600 is suitable for exterior lighting such as daytime running lights, headlights, rear lights, stop lights, and turn signals, as well as interior lighting.

Evaluation board is also available to help developers consolidate their designs STEVAL-ILL089V1.

LED5000 - Wide brightness control and high design flexibility

The LED5000 is a monolithic buck switching regulator specifically designed to drive long LED strings with an input voltage range from 5.5 to 48 V, an output current up to 3A and a very low feedback voltage (200 mV).

It embeds high-performance PWM circuitry for LED brightness.  The highest design flexibility is given by the possibility to implement other topologies such as buck-boost (positive or negative) or floating boost

KEY BENEFITS

• High precision dimming capability

• High design flexibility

MAIN APPLICATIONS

• Automotive LED lighting

• Architectural lighting

• Halogen bulb replacement

LEDドライバ

入力

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

カスタムLED

V This option is required.
A This option is required.
Ω This option is required.

LEDs

This option is required. And must be a whole positive number between 1 and 20.
This option is required. And must be a whole positive number between 1 and 20.