STのLEDアレイ・ドライバは、高輝度LEDを駆動するのに必要なすべての機能を完全に集積しています。 これらのデバイスにより、定電流制御の1チップ・ソリューションを実現できます。 外部部品は、全出力に望ましい最大電流を設定するための抵抗器1つまで減少します。 このデバイスには、大電流、高精度、ローカルおよびグローバルLED輝度調整、サーマル・シャットダウン、エラー検出、自動パワー・セーブなどの機能も付加されています。
注目ビデオ
New automotive-grade 12-channel LED driver with local dimming operates in standalone or in I²C bus-driven mode
The ALED1262ZT is a 12-channel 60 mA LED driver tailored to meet requirements for rear combination light applications with graphic animation.
The device features two operating modes (bus-driven or standalone) and independent 7-bit PWM dimming with exponential brightness correction on each channel, making it suitable for rear combination lights and interior lighting systems, where high flexibility is a must.
Housed in a HTSSOP24 package, the ALED1262ZTensures long lasting robustness and stability thanks to diagnostic features such as open-LED detection and over-temperature warning with thermal shutdown.
Expanding range of Automotive qualified LED array drivers
With the addition of the ALED1642GW, our offer of LED array driver products manufactured and qualified to meet and exceed Automotive industry requirements is growing adding new functionalities to the existing range like:
- individually Pulse Width Modulation (PWM) controlled outputs to implement a 16 grayscale dimming,
- auto power shut-down/wake-up capability to help minimizing power consumption
- programmable turn-on and turn-off time to help designer meeting tight Electro Magnetic Compatibility (EMC) constrains
Check out our other Automotive qualified LED array drivers STAP08DP05 (8 channels), STAP16DPPS05 (16 channels) and its higher current counterpart STAP16DPS05
-
STP16CPC05
Low voltage 16 - bit constant current LED sink driver
-
STP16CPP05
Low-voltage 16-bit constant current LED sink driver
-
STP16CPPS05
Low voltage 16-bit constant current LED sink driver with auto power-saving
-
STP04CM05
4-bit constant current power-LED sink driver
-
LED1202
12-Channel Low Quiescent Current LED Driver
-
LED1642GW
16 Channels LED driver with Error detection, Current Gain Control and 12/16 bit PWM Brightness control
-
ALED1642GW
16 Channels LED driver with error detection, current gain control and 12/16 bit-PWM brightness control for automotive applications
-
STPIC6C595
Power logic 8-bit shift register
-
STAP08DP05
Low voltage 8-bit constant current LED sink driver with output error detection for automotive applications
-
STAP16DPPS05
Low voltage 16-bit constant current LED sink driver with output error detection and auto power-saving for automotive applications
-
STP16DP05
Low-voltage 16-bit constant current LED sink driver with outputs error detection
-
LED8102S
8 Channels LED driver with direct switch control
-
STP16DPS05
Low voltage 16-bit constant current LED sink driver with outputs error detection
-
STP08DP05
Low-voltage 8-bit constant current LED sink with full outputs error detection
-
STP16DPPS05
Low-voltage 16-bit constant current LED sink driver with outputs error detection and auto-power saving
-
ALED8102S
8 Channels LED driver with direct switch control
-
ALED1262ZT
Automotive-grade 12-channel LED driver with open detection, local dimming, busdriven and standalone operations
-
STP16DPP05
Low voltage 16-bit constant current LED sink driver with output error detection
-
STAP16DPS05
Low voltage 16-bit constant current LED sink driver with output error detection and auto power-saving for automotive applications
-
STPIC6D595
Power logic 8-bit shift register
-
STP16CPC26
Low voltage 16-bit constant current LED sink driver
-
STP16CP05
Low-voltage 16-bit constant current LED sink driver
-
STP08CP05
Low-voltage, low current power 8-bit shift register
-
STP24DP05
24-bit constant current LED sink driver with output error detection
-
LED2472G
24-Channels LED driver with LED error detection and gain control
-
STP16CPS05
Low-voltage 16-bit constant current LED sink driver with auto-power saving