AC電源で動作する専用LEDドライバが高精度の定電流出力を保証し、高レベルの光質を提供するとともにちらつきを防ぎます。 高い効率で、かつEMIを低減させる先進的な高電圧技術およびアーキテクチャは、各種の省エネ規制や安全規格に準拠しています。

注目ビデオ
- STLUX325A Digital controllers for lighting and power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL, DALI
- HVLED805 Off-line LED driver with primary-sensing up to 5W
- STLUX385A Digital controllers for lighting and power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL, DALI
- HVLED001A Offline controller for LED lighting with constant voltage primary-sensing and high power factor
- HVLED815PF Off-line LED driver with primary-sensing and high power factor up to 15W
- HVLED001B High power factor flyback controller with constant voltage primary sensing and ultra low standby consumption
- HVLED002 High performance current mode LED controller
- HVLED007 Transition mode PFC controller for flyback converters
- HVLED101 Advanced high power factor flyback controller with valley locking and maximum power control
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.