ワンパッケージにコントローラ向けの最先端の低電圧テクノロジーとパワーMOSFET向けの極めて堅牢な800Vテクノロジーを集積したHVLED ICは、整流された交流電圧から直接LEDを駆動する小型、高効率でコスト効率の高いソリューションです。1次側レギュレーションによって部品コストを削減し、設計の簡素化とLED制御回路の省スペース化を実現します。

注目ビデオ
- HVLED805 Off-line LED driver with primary-sensing up to 5W
- HVLED001A Offline controller for LED lighting with constant voltage primary-sensing and high power factor
- HVLED815PF Off-line LED driver with primary-sensing and high power factor up to 15W
- HVLED001B High power factor flyback controller with constant voltage primary sensing and ultra low standby consumption
- HVLED002 High performance current mode LED controller
- HVLED007 Transition mode PFC controller for flyback converters
- HVLED101 Advanced high power factor flyback controller with valley locking and maximum power control
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.