STは、超低ドロップアウトおよび高速過渡応答特性を備えた、幅広い低出力 / 中出力LDOレギュレータ製品ラインを提供しています。超低ドロップアウト・シリーズのLDOは、高効率かつコスト効率の高いリニア・パワー・マネージメント(連続負荷電流50mA~3A)の設計を簡素化し、DSP、MCUおよびFPGAに適しています。

注目ビデオ
New LDO with extended input voltage range features ultra-low dropout and low consumption
The LDO40L is a 400 mA low dropout linear regulator designed for use in harsh automotive and industrial environments. A low operating quiescent current of 45uA makes the device suitable for always-on automotive applications such as in body and interior functions active during car parking.
Able to start up with an input voltage of just 3.5V and operates with up to 38V, the LDO40L ensures correct regulation in applications with wide variations of the power rail (i.e. cold-crank in automotive, unregulated DC rails in industrial applications). Featuring a high PSRR of 70 dB @ 1 kHz and low intrinsic noise performance of 20 µVRMS/VOUT, this ultra-low-dropout regulator is available in a 3 x 3 mm DFN6 package with wettable flanks and is automotive-grade qualified according to AEC-Q100 Level 1.
New high-precision, ultra-low-dropout linear regulator with low input voltage
The LD56020 is a high-accuracy voltage regulator, which can deliver 200 mA of current.
Available in a tiny CSP 0.65 x 0.65 mm² package, a small ceramic capacitor on input and output ensures that the device remains stable.
The ultra-low drop, 1.1V low input voltage, and low-quiescent current make the LD56020 suitable for low-power, battery-operated applications.
New LDOs with best cost/performance ratio
- LD59030 300 mA very low dropout linear regulator IC
- LD56050 500 mA ultra-low dropout linear regulator with bias supply
- LDL212 1.2A Low Drop Linear Regulator IC
- LDS3985 Very low drop and low noise BiCMOS 300 mA voltage regulator
- LD39050 500 mA low quiescent current and low noise voltage regulator
- LDK320 200 mA low quiescent current and high PSRR voltage regulator
- LD57100 1 A ultra low-dropout LDO with bias
- LD39015 150 mA low quiescent current low noise voltage regulator
- LD49100 1 A, low quiescent current, low-noise voltage regulator with soft start - Automotive grade
- LD39200 2 A high PSRR ultra low drop linear regulator with reverse current protection
- LDK130 300 mA low quiescent current very low noise LDO (automotive for SOT23-5L package)
- ST1L08 800 mA ultra low drop, high PSRR voltage regulator
- LK112S Low noise and low drop voltage regulator with shutdown function
- LD39150 Ultra low drop BiCMOS voltage regulator
- LD56020 Low input voltage 200 mA ultra low dropout linear regulator
- LDK120 200 mA low quiescent current very low noise LDO
- LD3985 Ultra low drop-low noise BiCMOS voltage regulators low ESR capacitors compatible
- LDFM 500 mA very low drop voltage regulator
- L4940 1.5 A very low drop voltage regulator IC
- LD39130S 300 mA very low quiescent current Linear regulator IC with automatic Green mode
- LD59150 1.5 A Low Dropout Linear Regulator with Programmable Soft-Start
- LD39080 Ultra low drop BICMOS voltage regulator
- LDCL015 150 mA capless ultra low drop linear regulator ICs
- LD56100 1 A very low dropout fast transient ultra-low noise linear regulator
- LD39100 1 A low quiescent current low noise voltage regulator
- L4941 Very low drop 1A regulator
- LDL112 1.2 A low quiescent current LDO with reverse current protection
- LDO40L 400 mA, 38 V low-dropout regulator, with 45 µA quiescent current
- LD59100 1A Ultra Low-Dropout regulator with Reverse Current Protection
- LD39115J 150 mA low quiescent current low noise voltage regulator
- STLQ015 150 mA - ultra low quiescent current linear voltage regulator
- LDK220 200 mA low quiescent current and low noise LDO
- L4931 Very low drop voltage regulators with inhibit
- LD39030SJ 300 mA low quiescent current soft-start, low noise voltage regulator
- LDF 1 A Very low drop voltage regulator