- LD59030 300 mA very low dropout linear regulator IC
- LD56050 500 mA ultra-low dropout linear regulator with bias supply
- LDL212 1.2A Low Drop Linear Regulator IC
- LDS3985 Very low drop and low noise BiCMOS 300 mA voltage regulator
- LD39050 500 mA low quiescent current and low noise voltage regulator
- LDK320 200 mA low quiescent current and high PSRR voltage regulator
- LD57100 1 A ultra low-dropout LDO with bias
- LD39015 150 mA low quiescent current low noise voltage regulator
- LD49100 1 A, low quiescent current, low-noise voltage regulator with soft start - Automotive grade
- LD39200 2 A high PSRR ultra low drop linear regulator with reverse current protection
- LDK130 300 mA low quiescent current very low noise LDO (automotive for SOT23-5L package)
- ST1L08 800 mA ultra low drop, high PSRR voltage regulator
- LK112S Low noise and low drop voltage regulator with shutdown function
- LD39150 Ultra low drop BiCMOS voltage regulator
- LD56020 低入力電圧、200mA超低ドロップアウト・リニア・レギュレータ
- LDK120 200 mA low quiescent current very low noise LDO
- LD3985 Ultra low drop-low noise BiCMOS voltage regulators low ESR capacitors compatible
- LDFM 500 mA very low drop voltage regulator
- L4940 1.5 A very low drop voltage regulator IC
- LD39130S 300 mA very low quiescent current Linear regulator IC with automatic Green mode
- LD59150 1.5 A Low Dropout Linear Regulator with Programmable Soft-Start
- LDCL015 150 mA capless ultra low drop linear regulator ICs
- LD56100 1 A very low dropout fast transient ultra-low noise linear regulator
- LD39100 1 A low quiescent current low noise voltage regulator
- L4941 Very low drop 1A regulator
- LDL112 1.2 A low quiescent current LDO with reverse current protection
- LDO40L 400 mA, 38 V low-dropout regulator, with 45 µA quiescent current
- LD59100 1A Ultra Low-Dropout regulator with Reverse Current Protection
- LD39115J 150 mA low quiescent current low noise voltage regulator
- STLQ015 150 mA - ultra low quiescent current linear voltage regulator
- LDK220 200 mA low quiescent current and low noise LDO
- L4931 Very low drop voltage regulators with inhibit
- LD39030SJ 300 mA low quiescent current soft-start, low noise voltage regulator
- LDF 1 A Very low drop voltage regulator
超低ドロップアウト(ULDO)レギュレータ: 製品
すべてのツール & ソフトウェア・タイプ
STの製品のみを表示
Please enter your desired search query and search again フィルタ
Quick filters
STの製品のみを表示
All resource types 詳細を非表示
All resource types
フィルタ
Quick filters
File type
Latest update