インテリジェント・パワー・モジュール・ファミリに属するSLLIMMの第1シリーズは、DBC(Direct Bonded Copper)上にマウントされ、インバータ構成を持つ3つのハーフ・ブリッジ・ドライバによって駆動されるパッケージ内蔵ダイオードと、6つのIGBT(プレーナまたはTFS)を組み合わせたものです。また、ドライバ・ブロックはあらゆるフィルタリング・ステージ用のすべての受動部品とともに、専用のPCB内にマウントされています。
完全に絶縁された上面冷却型のSDIPパッケージには、それぞれ25リード・バージョン(SDIP-25L)と38リード・バージョン(SDIP-38L)があり、優れた放熱特性を持ちます。
この製品ファミリは最大2.5kVrmsのUL認証を受けており(ファイルE81734)、小型のパッケージで提供されます。
SLLIMMの製品ラインアップは、ポンプやミシン、洗濯機、エアコン用コンプレッサ駆動装置といった
幅広い最終アプリケーションの要件を満たすように設計されています。
- STGIPL14K60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBT
- STGIPS20K60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 18 A, 600 V short-circuit rugged IGBT
- STGIPS10K60A SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
- STGIPS14K60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 14 A, 600 V short-circuit rugged IGBT
- STGIPS10C60-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 10 A, 600 V short-circuit rugged IGBT
- STGIPS30C60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 30 A, 600 V short-circuit rugged IGBT
- STGIPL20K60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 20 A, 600 V short-circuit rugged IGBT
- STGIPS10K60T-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
- STGIPS20C60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 20 A, 600 V short-circuit rugged IGBT
- STGIPL30C60-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 30 A, 600 V short-circuit rugged IGBT
- STGIPS14K60T SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 14 A, 600 V short-circuit rugged IGBT
- STGIPS15C60T-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBT
- STGIPS15C60-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBT
- STGIPS10C60 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 10 A, 600 V short-circuit rugged IGBT
- STGIPS10K60T SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
- STGIPS30C60-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 30 A, 600 V short-circuit rugged IGBT
- STGIPS10K60A2 SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBT
- STGIPL14K60-S SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBT
- STGIPS20C60T-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 20 A, 600 V short-circuit rugged IGBT
- STGIPS30C60T-H SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter 30 A, 600 V short-circuit rugged IGBT