STのリセットICおよび電圧検出ICは、基本的な電圧監視機能(低電圧検出POR-LVD機能)とパワーONリセット用リセット・タイミング機能を提供します。 これらのデバイスには以下の特徴があります。
- 電圧とリセット制御を監視するコスト重視かつ信頼性の高いソリューション
- 一部のデバイスは、プッシュ・ボタン対応リセットに使用できる追加入力機能を装備
- 一部のデバイスは、5つまでの電源電圧を同時に監視可能
- STM1818 Low Power Reset Circuit
- STM6719 Dual/triple ultra-low voltage supervisors with push-button reset (with delay option)
- STM6718 Dual/triple ultra-low voltage supervisors with push-button reset (with delay option)
- STM6717 Dual/Triple Ultra-Low Voltage Supervisors with Push-Button Reset
- STM6905 Quintuple, ultralow voltage supervisor with push-button reset
- STM6904 Quad, ultralow voltage supervisor with push-button reset
- STM6720 Dual/triple ultra-low voltage supervisors with push-button reset (with delay option)
- STM1831 Voltage detector with sense input and external delay capacitor
- STM812 Active High, Push-Pull
- STM810 Active High, Push-Pull
- STM811 Active Low, Push-Pull
- STM809 Active Low, Push-Pull
- TS831 Micropower voltage supervisor with reset active low
- TS834 Micropower voltage supervisor with reset active low or high and integrated timer
- STM6778 Dual/triple ultra-low voltage supervisors with push-button reset (with delay option)
- STM6777 Dual/triple ultra-low voltage supervisors with push-button reset (with delay option)
- STM1811 Low Power Reset Circuit
- STM1810 Low Power Reset Circuit
- STM6780 Dual/triple ultra-low voltage supervisors with push-button reset (with delay option)
- STM1813 Low Power Reset Circuit
- STM6779 Dual/triple ultra-low voltage supervisors with push-button reset (with delay option)
- STM1812 Low Power Reset Circuit
- STM6710 Microprocessor Supervisors and Reset ICs, Reset ICs
- STM1061 Low power voltage detector
- STM1001 Active Low, Open Drain
- STM1815 Low Power Reset Circuit
- STM6315 Open Drain Microprocessor Reset
- STM1817 Low Power Reset Circuit
- STM1816 Low Power Reset Circuit