概要
Product selector
ツール & ソフトウェア
リソース
ソリューション
eDesignSuite
Get Started

ST’s secure microcontrollers contribute to a smarter and more secure connected world.

ST’s secure hardware platform offers a large product portfolio covering all secure applications, both traditional including mobile, banking ,ID, Pay TV & transport as well as those based on new technologies such as NFC, TPM or secure IoT-connected devices. With a full range of contact and multi-protocol RF communication interfaces, you are sure to find the perfect fit for a broad range of applications.

ST’s Flash technology up to 40 nm improves flexibility from the development to manufacturing stages. By avoiding ROM masking cycle time, time-to-market is significantly improved and production lead times are shortened by being able to load software at a very late manufacturing stage.

EMVCo and CC certification up to EAL6+ ensure a proven and certified level of high security for your applications.

ST31 and ST33 platforms embed respectively the ARM® SecurCore® SC000 and SC300 processors that deliver outstanding computing performance and low dynamic power consumption which enables fast and reliable transactions. Software engineers can benefit from the industry-recognized ARM® development environment and from best-in-class code density.

 


Recommended for you