STの耐放射線ボルテージ・レギュレータは、人工衛星や航空機などの多くのアプリケーション内部で極めて優れた性能を発揮します。最大入力電圧は12V、最大電流は3A、出力電圧は固定および1.23V以上で調整が可能です。
Flat-16、SMD5C、SMD.5、TO-257、SMB5Cという幅広いパッケージで供給されます。
-
RHFL7913A
Rad-Hard 2.0A adjustable negative Vreg
-
RHFL4913XX33
Rad-Hard 3.3 Volt Fixed Positive Vreg
-
RHFL4913XX25
Rad-Hard 2.5 Volt Fixed Positive Vreg
-
RHFL4913XX15
Rad-Hard 1.5 Volt Fixed Positive Vreg
-
RHFL4913A
Rad-Hard 3.0 A Adjustable Positive Vreg
-
RHFL6000A
Rad-Hard 2.0 A adjustable positive voltage regulator
-
RHFL4913XX50
Rad-Hard 5.0 Volt Fixed Positive Vreg