STのUSB充電エミュレータ・ファミリ(STCC)は、パワー・スイッチ、データ・スイッチ、および充電エミュレータを内蔵したICです。USBバッテリ充電仕様1.2(USB BC1.2)やAppleデバイダ・モード(2.0V / 2.7V および2.7V / 2.0V)を含めさまざまな充電方式をサポートしており、幅広いポータブル機器に使用することができます。STCCファミリは、ST独自の接続検出機能によりホストのバッテリ・レベルを維持しつつ、高速かつ正確な充電を実現します。

- STCC2540 USB charging controller with integrated power switch