高温対応サイリスタ(SCR)

概要
製品セレクタ
ソリューション
Documentation
CAD Resources
ツール & ソフトウェア
eDesignSuite
はじめる

高温対応サイリスタ(SCR)は、電力損失が小さく、150°Cでもより高い電力密度が得られます。より大電流を回路に引き込むことができるため、突入電流制限回路やコンバータ、SSR(ソリッド・ステート・リレー)の冷却を小型化することができます。最大限の過渡耐性が得られることに加え、ゲートのトリガ電流は低く保たれます。STのテクノロジーにより、トレードオフにおける厳密な調整が可能となりました。 

また、革新的な表面実装型D3PAKパッケージにより、EV用バッテリ充電器、産業用電源充電器、オートバイのボルテージ・レギュレータ、モータ駆動アプリケーション、および無停電電源(UPS)コンバータのさらなる電力密度向上に貢献します。1200V車載用サイリスタを含む幅広い製品ラインアップにより、車載用製品における高い品質基準がすべてのサイリスタ生産ラインに生かされています。 

TN1610H-6ITN2010H-6Iおよび TN2015H-6Iは、定格16A / 20Aの600V新型サイリスタです。TO-220絶縁型パッケージで提供されます。制御整流ブリッジ、ACリレー、SMPS用高電圧クローバ保護などで使用され、1000V/µsのノイズ耐性を備えた小型パワー・モジュールに最適です。 また、150℃の最大接合部温度により、モータサイクルの電圧レギュレータやエンジン始動装置において冷却装置の小型化や、より大負荷の制御の実現に貢献します。   

STの高温度(Tj)対応サイリスタは、SMDおよび絶縁型 / 非絶縁型スルーホール・パッケージで提供され、以下の特徴をもちます。

  • きわめて低いゲート・トリガ電流(600V サイリスタのみ)
  • ピーク・オフステート電圧(阻止電圧): 600V~1200V
  • 最大オン電流: 12A~80A
  • 最大接合部温度: +150°C

推奨コンテンツ

20 A and 50 A on-state RMS current-rated SCRs with enhanced immunity and 150°C Tj max

ST's new series of 20 A, 30 A and 50 A silicon controlled rectifiers (SCRs) adds to our existing range of high-temperature thyristors:

  • The new TN2010H series of SCRs has a narrower spread gate-triggering current – 5 mA typ. and 10 mA max. – than previous generations, while delivering high electrical noise immunity and further improving the reliability of the end products.
  • The new TN3015H series of SCRs featuring 1000 V/µs high-noise-immunity provides high compactness power modules designers with an high margin on performances and reliability. The 15 mA gate current makes it easily driveable by microcontrollers. It is available in a TO-220, TO-220AB Ins. and D2PAK package outline. 
  • The new TN5015H series of SCRs includes the largest SCR fitted in a TO-220 package outline. This performs as an excellent crowbar circuit due to its large die size and surge on-state current (ITSM). The 15 mA gate current makes it easily driveable by microcontrollers.

Designed for low profile and reduced power consumption modules, these are ideal for solid-state relays, SMPS or battery chargers.
Get started with STEVAL-SCR001V1 –  ST's inrush current limiter solution board – embedding our bypass thyristor !

ダイオード(パワー・ショットキー & FERD)スマート・セレクタ