-
The SPBTLE-RF is an easy to use Bluetooth® low energy master/slave network processor module, compliant with Bluetooth v4.1. The SPBTLE-RF module supports multiple roles simultaneously, and can act at the same time as Bluetooth low energy sensor and hub device.
The entire Bluetooth low energy stack and protocols are embedded into SPBTLE-RF module. The external host application processor, where the application resides, is connected to the SPBTLE-RF module through a standard SPI interface.
The SPBTLE-RF module provides a complete RF platform in a tiny form factor. Radio, antenna, high frequency and LPO oscillators are integrated to offer a certified solution to optimize the time to market of the final applications.
The SPBTLE-RF can be powered directly with a standard 3 V coin cell battery, a pair of AAA batteries or any power source from 1.7 to 3.6 V.主な特徴
- Bluetooth v4.1 compliant
- Supports master and slave modes
- Multiple roles supported simultaneously
- Embedded Bluetooth low energy protocol stack
- GAP, GATT, SM, L2CAP, LL, RFPHY
- Bluetooth low energy profiles provided separately
- Bluetooth radio performance:
- Embedded ST BlueNRG-MS
- Tx power: + 4 dBm
- Rx sensitivity: - 88 dBm
- Provides up to 92 dB link budget with excellent link reliability
- Host interface
- SPI, IRQ, and RESET
- On-field stack upgrading available via SPI
- AES security co-processor
- Certification
- CE qualified
- FCC, IC modular approval certified
- TELEC
- BQE qualified
- On-board chip antenna
- Operating supply voltage: from 1.7 to 3.6 V
- Operating temperature range: -40 °C to 85 °C
- Bluetooth v4.1 compliant
サンプル & 購入
製品型番 | パッケージ | 梱包タイプ | 温度(℃) | 製品ステータス | 概算価格(USS) | 数量 | ECCN (US) | Country of Origin | 詳細 | 販売代理店からオーダー | STからオーダー | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小値 | max | |||||||||||
SPBTLE-RFTR | RF MODULE | Tape And Reel | -40 | 85 | アクティブ | - | - | 5A992C | KOREA (south) | 在庫チェック |
SPBTLE-RFTR
パッケージ
RF MODULE梱包タイプ
Tape And ReelUnit Price (US$)
*(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
ビデオ
Learn how to use the X-CUBE-BLE1 expansion software package for STM32Cube. Discover the steps required to generate a BLE sample application with STM32CubeMX using a NUCLEO-F401RE, a X-NUCLEO-IDB05A1 and the STBLESensor app for Android and iOS.
開発ツール・ハードウェア
開発環境
ソフトウェア製品
評価ツール
サポート & アプリケーション
製品型番 | 製品ステータス | パッケージ | グレード | RoHSコンプライアンスグレード | Material Declaration** |
---|---|---|---|---|---|
SPBTLE-RFTR | アクティブ | RF MODULE | インダストリアル | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.