
Asia Pacific Training Platform Enrollment
Q1, 2023
Date & Time | Location | Training Type | Group / Division / BU / Product Family | Trainer Name | Training Description | Registration Deadline |
January | ||||||
2023-01-10 10:00am -12:00pm (GMT+8) | Online (South Asia/ANZ) Microsoft Teams Meeting | TOF & MEMS product updates for Disty partners in English | AMS/IMAGING &MEMS | Jerry CHANG; Hong Shao CHEN | IMG & MEMS Product Marketing Training for Disty PM / Sales in English(英文) | 2023/01/06Register Now |
2023-01-11 09:30am~12:30pm (GMT+8) | Online: Taiwan/Taipei Microsoft Teams Meeting | Customer and DFAE Training in Chinese | MDG/MICROCONTROLLERS/MCD/STM32 Security | Bossen Wu | STM32 Security Training | 2023/01/10Register Now |
February | ||||||
2023-02-08 14:00pm~16:00pm (GMT+8) | Taiwan Taipei (ST Taipei office) | DFAE MCU Level 1 certification | MDG/MICROCONTROLLERS/MCD/STM32 & STM8 | Kevin Liang | STM32 & STM8 Level 1 certification | 2023/02/07Register Now |
2023-02-14 09:30am ~12:00pm (GMT+8) | Taiwan Taipei (ST office 10F Training Room) | GPM Wireless Product Technical Training for Disty FAEs (in Chinese) | GPM/MDG/GENERAL PURPOSE MICROCONTROLLERS/MCU/STM32 Wireless (2.4GHz & Sub-1GHz)/STM32 Wireless/STM32WL SPIRIT | EasonWANG | 1. Sub-G products introduction 2. Ecosystem introduction.3. LoraWAN environment set up and hands on | 2023/02/06Register Now |
2023-02-15 14:00pm ~16:00pm | Online (Korea) Microsoft Teams Meeting | MEMS Sensor Product Roadmap update | AMS/MEMS SENSORS/Consumer MEMS/Combo | Gyusung SHIM | Motion / Environmental MEMS Sensor Focus Promotion package | 2023/01/31Register Now |
2023-02-15 09:30am~12:30pm (GMT+8) | Online: Taiwan/Taipei Microsoft Teams Meeting | Customer and DFAE Training in Chinese | MDG/MICROCONTROLLERS/MCD/Motor Control | Otis Chan | STM32 Motor Control Training | 2023/02/14Register Now |
2023-02-15 10:00am- 13:00pm (SG GMT + 8) 15:00pm~18:00pm (AUK GMT+13) | Online: Singapore/Malaysia/Philippine/Thailand/Vietnam/Indonesia/New Zealand | Disty FAE Technical Training | AMS/MEMS SENSORS/MSD/Motion + EN Sensor | HS Chen | 1. Online technical presentation on Sensor Product for 2 hours 2. Question and answer session for 15 minutes 3. Certification test for 45 minutes | 2023/02/15Register Now |
2023-02-16 10:00am~13:00pm (IND GMT+5.5) 15:30Pm - 18:30pm (SYD GMT + 11) | Online:India/Australia Microsoft Teams Meeting | Disty FAE Technical Training | AMS/MEMS SENSORS/MSD/Motion + EN Sensor | HS Chen | 1. Online technical presentation on Sensor Product for 2 hours 2. Question and answer session for 15 minutes 3. Certification test for 45 minutes | 2023/02/16Register Now |
2023-02-16 09:30am ~12:00pm (GMT+8) | Online:China Microsoft Teams Meeting | Disty FAE Technical Training in Chinese | MDG/GP.MICROCONTROLLERS/GPM/STM32C0 | Yao ZHAO Leo ZHANG | Online marketing and technical presentation on STM32C0 Family. | 2023/02/14Register Now |
2023-02-16 14:00pm~18:00pm | Korea, Seoul (ST office 24F Halla room) | Disty FAE technical training. | GPM/MDG/GENERAL PURPOSE MICROCONTROLLERS/MCU/STM32 Wireless (2.4GHz & Sub-1GHz)/STM32 Wireless/STM32WL STM32WB | Moris CHO | 1. Wireless product presentation. 2. Wireless product training. 3. Ecosystem introduction. | 2023/02/03Register Now |
March | ||||||
2023-03-02 2:00 PM ~ 5:00 PM GMT+8 | Online (Asia Paific: China/Taiwan) Microsoft Teams Meeting | Marketing & Technical Training For Disty in Chinese | AMS/IMAGING/PEIM/CMOS Image Sensors | Vincent LIN | Global Shutter Image Sensor(Automotive) Marketing & Technical Training in Chinese(中文) | 2023/02/28Register Now |
2023-03-06 10:30am~12:00pm GMT+8 | 1. Singapore BHQ (Schubert room) 2. Online (ASEAN+ANZ) | Power Managemant Product training for Distributors PM & FAE | AMS/GEN. PURPOSE ANALOG/ANALOG/Power Management | Carmelo BATTAGLIA Seak-Chuan TO | Face to Face (Sinagpore) / Online Technical Presentation on Power Management Products. DCDC/LDO/LED Driver/eFuse | 2023/03/03Register Now |
2023-03-09 9:30 AM ~ 17:00 PM GMT+8 | Shanghai | DFAE certification | MDG/MEMORY/MICRO MEM & SEC/ST25 | Gang WU, Rainbow TIAN | ST25 NFC DFAE L2 training | 2023/03/01Register Now |
2023-03-10 10:30 AM ~ 12:30 PM GMT+9 | Korea Seoul (ST Meeting Room Halla) | Disty FAE Technical Training and Examination in Korean | ADG/DISCRETE & FILTER/DFD/DFD: PROTECTION & FILTER | Yg KIM | 1. Off_line training of Protection & Filter product informations in Korean in 2 hours. 2. Off_line Examination of Protection & Filter product technical Certification Level 1 in Korean. | 2023/03/03Register Now |
2023-03-10 1:30 PM~ 3:30 PM GMT+9 | Korea Seoul (ST Meeting Room Halla) | Disty FAE Technical Training and Examination in Korean | ADG/DISCRETE & FILTER/DFD/DFD: Thyr_Triac & Rectifier | Yg KIM | 1. Off_line training of Thyristor, Triac & Rectifier product informations in Korean in 3 hours. 2. Off_line Examination of Thyristor, Triac & Rectifier product technical Certification Level 1 in Korean. | 2023/03/03Register Now |
2023-03-10 4:00 PM~ 6:00 PM GMT+9 | Korea Seoul (ST Meeting Room Halla) | Disty FAE Technical Training and Examination in Korean | ADG/POWER TRANSISTORS/PTD/PTD * HIGH VOLTAGE * IGBT & IPM * NEW MAT & PWR SOLUTION | Brooks JEON | 1. Off_line training of all PTD product informations in Korean in 3 hours. 2. Off_line Examination of all PTD product technical Certification Level 1 in Korean. | 2023/03/03Register Now |
2023-03-14 9:30 AM~ 6:00 PM GMT+8 | Taiwan, Taipei (ST Taipei office) | Disty FAE Training in Chinese | MDG/GP. MICROCONTROLLERS/GPM/- STM32 GPM/Wireless/MPU - X-CUBE-AI - NanoEdge AI Studio - MEMS/ISPU | Ryk LIU, Kay LIN | ST AI Technical Training - Level II 1. AI basics & ST AI ecosystem 2. X-CUBE-AI and computer vision 3. X-CUBE-AI hands-on 4. AI in ST intelligent sensors and hands-on 5. NanoEdge AI Studio hands-on 6. Test | 2023/03/07 By Invitation Only. |
2023-03-14 10:00 AM~ 12:00 PM GMT+8 | Taiwan Taipei (ST office 10F Training Room) | Disty FAE Technical Training in Chinese | AMS/GEN. PURPOSE ANALOG/GPA/Conditioning Interface OPAMP Current Sense/Power Management LDO DCDC | Winfred LU | ST GPA product informations and Technical Training | 2023/03/14Register Now |
2023-03-14 1:00 PM~ 6:00 PM GMT+8 | Shanghai (ST Shanghai 17 floor Shanghai + Geneva Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GP. MICROCONTROLLERS/GPM/STM32 Safety | Stephane RAINSARD | 1. Marketing information sharing, and techincal training basing on NUCLEO-U575ZI-Q. 2. DFAE needs to prepare NUCLEO-U575ZI-Q and tools by themselves. 3. Online Examination of Safety Certification Level 1 in Chinese is 1 hour. 4. It is a physical session, DFAE should join on-site. | 2023/03/06Register Now |
2023-03-14 1:00 PM~ 6:00 PM GMT+8 | Shenzhen (ST Shenzhen TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GP. MICROCONTROLLERS/GPM/STM32 Safety | Hai Feng YANG | 1. Marketing information sharing, and techincal training basing on NUCLEO-U575ZI-Q. 2. DFAE needs to prepare NUCLEO-U575ZI-Q and tools by themselves. 3. Online Examination of Safety Certification Level 1 in Chinese is 1 hour. 4. It is a physical session, DFAE should join on-site. | 2023/03/06Register Now |
2023-03-14 1:00 PM~ 6:00 PM GMT+8 | Online China Microsoft Teams Meeting (for ST Remote Office: Chengdu, Xiamen, Qingdao, Nanjing, Wuhan, Xi'an, Hangzhou) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GP. MICROCONTROLLERS/GPM/STM32 Safety | Stephane RAINSARD | 1. Marketing information sharing, and techincal training basing on NUCLEO-U575ZI-Q. 2. DFAE needs to prepare NUCLEO-U575ZI-Q and tools by themselves. 3. Online Examination of Safety Certification Level 1 in Chinese is 1 hour. 4. DFAE in remote office could join thru Teams without FAE on-site support. | 2023/03/06Register Now |
2023-03-14 1:00 PM~ 6:00 PM GMT+8 | Beijing 拓荒族众创空间 北京市海淀区西大街72号中关村创业大街10号楼3层 | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GP. MICROCONTROLLERS/GPM/STM32 Safety | Amanda SHEN | 1. Marketing information sharing, and techincal training basing on NUCLEO-U575ZI-Q. 2. DFAE needs to prepare NUCLEO-U575ZI-Q and tools by themselves. 3. Online Examination of Safety Certification Level 1 in Chinese is 1 hour. 4. It is a physical session, DFAE should join on-site. | 2023/03/06Register Now |
2023-03-15 9:30 AM ~ 17:00 PM GMT+8 | Shenzhen | DFAE certification training | MDG/MEMORY/MICRO MEM & SEC/ST25 | Gang WU, Randy LIU | ST25 NFC DFAE L2 Certification training | 2023/03/07Register Now |
2023-03-15 11:00 AM~ 1:00 PM GMT+10 | Australia Melbourne (ST office) | GPM Wireless Product Technical Training for Disty FAEs (in English) | MDG/GP. MICROCONTROLLERS/GPM Wireless/STM32WL SPIRIT STM32WB BlueNRG | Aaron LI | 1. Sub-G products introduction 2. LoraWAN environment set up and hands on 3. STM32WB instruction 4. BlueNRG instruction | 2023/03/06Register Now |
2023-03-16 9:30 AM~ 6:00 PM GMT+8 | Shanghai (ST Shanghai 17 floor Shanghai +Geneva Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GP. MICROCONTROLLERS/GPM/BlueNRG | Sober SONG | 1. Marketing information sharing, and techincal training basing on STEVAL-IDB011V2. 2. DFAE needs to prepare STEVAL-IDB011V2 and tools by themselves. 3. Online Examination of Safety Certification Level 1 in Chinese is 1 hour. | 2023/03/08Register Now |
2023-03-16 9:30 AM~ 6:00 PM GMT+8 | Shenzhen (ST Shenzhen TCL Office Changjiang Meeting Room) | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GP. MICROCONTROLLERS/GPM/BlueNRG | Shao Xian LUO | 1. Marketing information sharing, and techincal training basing on STEVAL-IDB011V2. 2. DFAE needs to prepare STEVAL-IDB011V2 and tools by themselves. 3. Online Examination of Safety Certification Level 1 in Chinese is 1 hour. | 2023/03/08Register Now |
2023-03-16 9:30 AM~ 6:00 PM GMT+8 | Beijing 拓荒族众创空间, 北京市海淀区西大街72号中关村创业大街10号楼3层 | Disty FAE/Disty PM Marketing Technical Training and certification exam Level 1 in Chinese | MDG/GP. MICROCONTROLLERS/GPM/BlueNRG | Eric DING | 1. Marketing information sharing, and techincal training basing on STEVAL-IDB011V2. 2. DFAE needs to prepare STEVAL-IDB011V2 and tools by themselves. 3. Online Examination of Safety Certification Level 1 in Chinese is 1 hour. 4. It is a physical session, DFAE should join on-site. | 2023/03/08Register Now |
2023-03-17 10:30 AM~ 1:00 PM GMT+5.5 | Online (ASEAN and India ) Microsoft Teams Meeting | GPM Wireless Product Technical Training for Disty FAEs (in English) | MDG/GP. MICROCONTROLLERS/GPM Wireless/STM32WB | Jiric DURIAS | 1. Basic BLE knowledge 2. STM32WB Introduction 3. STM32 Ecosystem 4. Getting started with STM32WB using STM32CubeMX and STM32CubeIDE 5. MATTER Technology 6. Q&A Session. 7. DFAE Certification Test | 2023/03/10Register Now |
2023-03-17 1:00 PM~ 3:30 PM GMT+8 | Online (ASEAN and India ) Microsoft Teams Meeting | GPM Wireless Product Technical Training for Disty FAEs (in English) | MDG/GP. MICROCONTROLLERS/GPM Wireless/STM32WB | Jiric DURIAS | 1. Basic BLE knowledge 2. STM32WB Introduction 3. STM32 Ecosystem 4. Getting started with STM32WB using STM32CubeMX and STM32CubeIDE 5. MATTER Technology 6. Q&A Session. 7. DFAE Certification Test | 2023/03/10Register Now |
2023-03-21 9:30 AM~ 12:00 PM GMT+8 | Taiwan Taipei (ST office 10F Training Room) | GPM Wireless Product Technical Training for Disty FAEs (in Chinese) | MDG/GP. MICROCONTROLLERS/GPM Wireless/STM32WB BlueNRG | Eason WANG | 1. STM32WB Introduction 2. BlueNRG Introduction 3. Ecosystem introduction | 2023/03/13Register Now |
2023-03-22 9:30 AM~ 12:30 PM GMT+8 | Online: Taiwan/Taipei Microsoft Teams Meeting | Customer and DFAE Training in Chinese | MDG/GP. MICROCONTROLLERS/GPM/STM32 C0 | Willy CHANG | STM32CubeIDE & STM32C0 Training | 2023/03/21Register Now |
2023-03-23 1:00 PM~ 4:00 PM GMT+5.5 | Online: ASEAN Microsoft Teams Meeting | Disty FAE Technical Training | MDG/GP. MICROCONTROLLERS/GPM/Motor Control | Pisit ROJTHONGKHAM | STM32 Motor control workbench update | 2023/03/23Register Now |
2023-03-23 3:30 PM~ 6:30 PM GMT+8 | Online: ASEAN Microsoft Teams Meeting | Disty FAE Technical Training | MDG/GP. MICROCONTROLLERS/GPM/Motor Control | Pisit ROJTHONGKHAM | STM32 Motor control workbench update | 2023/03/23Register Now |
2023-03-24 2:00 PM~ 4:00 PM GMT+9 | Online (Japan) | Japan DFAE training | MDG/GP. MICROCONTROLLERS/GPM/STM32 General & Wireless product | Yutaka KOTANI, Akihiko SHIOKAWA, Fumio HARA | Quarterly base DFAE training | 2023/03/23Register Now |
2023-03-29 2:00 PM~ 3:00 PM GMT+8 11:30 AM~ 12:30 PM GMT+5.5 5:00 PM~ 6:00 PM GMT+11 | Online MS Team meeting | 2023 MEMS roadmap & focus device introduction | AMS/MEMS SENSORS/MEMS/MEMS Motion Sensor | Kay LIN; van HSIEH; Hong Shao CHEN | MEMS Motion Sensor - 2023 MEMS roadmap & focus device introduction 30 mins - MEMS new tech. demo: SW3/3B, QVAR, TMOS, ISPU 30 mins | 2023/03/28Register Now |
2023-03-31 10:00 AM~ 12:00 PM GMT+9 | Korea Soul (ST Korea Office) | ST TOF & ALS Product Technical Training in Korean for Disty FAE | AMS/IMAGING/IMAGING/. | Ju SHIN, Bryan NAM, Alex SEO, Hd NAM | ST TOF product introduction and SW/HW integration. | 2023/03/30Register Now |